TDK Electronics · TDK Europe

ERU Chokes: ERU 13 Series – B82559A*A013

 ERU Chokes ERU 13 Image

Key Features

  • Operating temperature: -40 to +130 °C
  • Flat wire winding: extremely low-resistance coil
  • Self-leaded construction features under body termination for smallest possible footprint

Ordering No.: B82559X1

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 8
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Commercial Shielded 3.9 ±10 8.6 12 6 ERU 13 flat wire B82559*A013 B82559A0392A013 -
Commercial Shielded 3 ±10 9.3 13 0.0051 ERU 13 flat wire B82559*A013 B82559A0302A013 -
Commercial Shielded 2.4 ±10 11.8 16.5 0.0032 ERU 13 flat wire B82559*A013 B82559A0242A013 -
Commercial Shielded 2.15 ±10 10.3 15 0.0042 ERU 13 flat wire B82559*A013 B82559A0222A013 -
Commercial Shielded 0.95 ±10 17.8 25 0.0014 ERU 13 flat wire B82559*A013 B82559A0951A013 -
Commercial Shielded 1.4 ±10 15.7 22 0.0018 ERU 13 flat wire B82559*A013 B82559A0142A013 -
Commercial Shielded 0.5 ±10 20.1 30 0.0011 ERU 13 flat wire B82559*A013 B82559A0501A013 -
Commercial Shielded 1.1 ±10 14.2 20 0.0022 ERU 13 flat wire B82559*A013 B82559A0112A013 -
Download all marked data sheets as zip file or export the search results in MS Excel format