TDK Electronics · TDK Europe

ERU Chokes: ERU 27M Series – SMD high current flat wire inductors

 ERU Chokes ERU 27 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82579X27

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 4
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 2.3 ±15 48 85 - ERU 27M flat wire ERU27M ERU27M-2R3L -
Automotive Shielded 6.2 ±15 37 55 - ERU 27M flat wire ERU27M ERU27M-6R2L -
Automotive Shielded 8.5 ±15 36 46 - ERU 27M flat wire ERU27M ERU27M-8R5L -
Automotive Shielded 3.9 ±15 46 68 - ERU 27M flat wire ERU27M ERU27M-3R9L -
Download all marked data sheets as zip file or export the search results in MS Excel format