Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.
The libraries include models of the complete SIMID series of current product range (EIA sizes 0402 to 2220). The models of the various series are delivered in individual libraries for each series (0603, 0805, 1210, 1812 etc.). Individual libraries for current SMT power inductors are available for download sorted by size (6x6, 10x10 etc.). The libraries for SMT I core data line chokes (SIMDAD), SMT ring core data line chokes (DLD), power line chokes, transponder coils and RF chokes (BC) supplement the libraries for SMT inductors.
Each library is available in several versions:
1) Compatible with Cadence ORCAD PSPICE, Cadence ORCAD Capture, Electronics Workbench Multisim, Protel Nvisage
2) Compatible with Synopsis HSPICE, Synopsis Saber, Berkeley Spice, LT Spice, Spectrum Software MicroCap8, Apache Design Solutions NSPICE