| SMD Flat Wire CMC (B82552J-J) | Unix | More | DOWNLOAD | |
| SMD Flat Wire CMC (B82552J-J) | Windows | More | DOWNLOAD | |
| ERUC coupled inductor (B82559S) | Unix | More | DOWNLOAD | |
| ERUC coupled inductor (B82559S) | Windows | More | DOWNLOAD | |
| ERU chokes (B82559/79) | Unix | More | DOWNLOAD | |
| ERU chokes (B82559/79) | Windows | More | DOWNLOAD | |
| Transponder (B82450/51) | Unix | More | DOWNLOAD | |
| Transponder (B82450/51) | Windows | More | DOWNLOAD | |
| Data Line Choke DLD (B82789/90/93/94) | Unix | More | DOWNLOAD | |
| Data Line Choke DLD (B82789/90/93/94) | Windows | More | DOWNLOAD | |
| Data Line Choke DLD4x (B82794C2) | Unix | More | DOWNLOAD | |
| Data Line Choke DLD4x (B82794C2) | Windows | More | DOWNLOAD | |
| Leaded Inductors BC (B781*8S) | Unix | More | DOWNLOAD | |
| Leaded Inductors BC (B781*8S) | Windows | More | DOWNLOAD | |
| Leaded Inductors LBC (B82144) | Unix | More | DOWNLOAD | |
| Leaded Inductors LBC (B82144) | Windows | More | DOWNLOAD | |
| Leaded Inductors VHF (B82111E) | Unix | More | DOWNLOAD | |
| Leaded Inductors VHF (B82111E) | Windows | More | DOWNLOAD | |
| Power Line Choke (B82615) | Unix | More | DOWNLOAD | |
| Power Line Choke (B82615) | Windows | More | DOWNLOAD | |
| Power Line Double Chokes (B82720/21/22/23/24/25/26/27) | Unix | More | DOWNLOAD | |
| Power Line Double Chokes (B82720/21/22/23/24/25/26/27) | Windows | More | DOWNLOAD | |
| Power Line Double Chokes (B82730/1/2/3/4) | Unix | More | DOWNLOAD | |
| Power Line Double Chokes (B82730/1/2/3/4) | Windows | More | DOWNLOAD | |
| Power line dual chokes (B82791) | Unix | More | DOWNLOAD | |
| Power line dual chokes (B82791) | Windows | More | DOWNLOAD | |
| Power line triple chokes (B82745/46/47/48) | Unix | More | DOWNLOAD | |
| Power line triple chokes (B82745/46/47/48) | Windows | More | DOWNLOAD | |
| Power Inductor (B82471/473/475) | Unix | More | DOWNLOAD | |
| Power Inductor (B82471/473/475) | Windows | More | DOWNLOAD | |
| Power Inductor 10x10 (B82464) | Unix | More | DOWNLOAD | |
| Power Inductor 10x10 (B82464) | Windows | More | DOWNLOAD | |
| Power Inductor 12.8x12.8 (B82477) | Unix | More | DOWNLOAD | |
| Power Inductor 12.8x12.8 (B82477) | Windows | More | DOWNLOAD | |
| Power Inductor 12.95x9.4 (B82476) | Unix | More | DOWNLOAD | |
| Power Inductor 12.95x9.4 (B82476) | Windows | More | DOWNLOAD | |
| Power Inductor 18.5x15.2 (B82479) | Unix | More | DOWNLOAD | |
| Power Inductor 18.5x15.2 (B82479) | Windows | More | DOWNLOAD | |
| Power Inductor (B82471/473/475) | Unix | More | DOWNLOAD | |
| Power Inductor (B82471/473/475) | Windows | More | DOWNLOAD | |
| Power Inductor 6x6 (B82462) | Unix | More | DOWNLOAD | |
| Power Inductor 6x6 (B82462) | Windows | More | DOWNLOAD | |
| Power Inductor 7x7 (B82472) | Unix | More | DOWNLOAD | |
| Power Inductor 7x7 (B82472) | Windows | More | DOWNLOAD | |
| Loosely coupled PI (B82477C) | Unix | More | DOWNLOAD | |
| Loosely coupled PI (B82477C) | Windows | More | DOWNLOAD | |
| Tightly coupled PI (B82464/72/77D) | Unix | More | DOWNLOAD | |
| Tightly coupled PI (B82464/72/77D) | Windows | More | DOWNLOAD | |
| CLT (CLT32) | Unix | More | DOWNLOAD | |
| CLT (CLT32) | Windows | More | DOWNLOAD | |
| Power Cube (PCM120T) | Unix | More | DOWNLOAD | |
| Power Cube (PCM120T) | Windows | More | DOWNLOAD | |
| SIMID 0603 (B82496) | Unix | More | DOWNLOAD | |
| SIMID 0603 (B82496) | Windows | More | DOWNLOAD | |
| SIMID 0805 (B82498) | Unix | More | DOWNLOAD | |
| SIMID 0805 (B82498) | Windows | More | DOWNLOAD | |
| SIMID 1210 (B82422) | Unix | More | DOWNLOAD | |
| SIMID 1210 (B82422) | Windows | More | DOWNLOAD | |
| SIMID 1812 (B82432) | Unix | More | DOWNLOAD | |
| SIMID 1812 (B82432) | Windows | More | DOWNLOAD | |
| SIMID 2220 (B82442) | Unix | More | DOWNLOAD | |
| SIMID 2220 (B82442) | Windows | More | DOWNLOAD | |
| Power line quad chokes (B82767) | Unix | More | DOWNLOAD | |
| Power line quad chokes (B82767) | Windows | More | DOWNLOAD | |
| SMD Drive Transformers (B78541A) | Unix | More | DOWNLOAD | |
| SMD Drive Transformers (B78541A) | Windows | More | DOWNLOAD |