SIMID 1812 (B82432),LTspice
History
History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : SIMID_1812.lib
Version 1.51
assembled on (Wed May 26 09:18:39 CEST 2021)
-----------------------------------------------------------------------
Version 1.51
Descriptions updated
B82432C1* updated
-----------------------------------------------------------------------
Version 1.50
- LTspice syntax updated
- B82432C1*000 - SIMID 1812-C completed
- B82432T1*000 - SIMID 1812-T completed
- B82432A1*000 - SIMID 1812-A withdrawn
-----------------------------------------------------------------------
Version 1.47
- LTspice library added
-----------------------------------------------------------------------
Version 1.46
- Cadence Orcad symbol updated
-----------------------------------------------------------------------
Version 1.45
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.40
- further elements added
-----------------------------------------------------------------------
Version 1.35
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.30
- disclaimer updated
- regenerated model parameters
-----------------------------------------------------------------------
Version 1.20
- added library:
SIMID 1812-C
-----------------------------------------------------------------------
Version 1.10
- added library:
SIMID 1812-A
-----------------------------------------------------------------------
Version 1.00
- library created
SIMID 1812-T
-----------------------------------------------------------------------
Readme
SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : SIMID_1812.lib
Version 1.51
assembled on (Wed May 26 09:18:39 CEST 2021)
This SPICE library contains all models for
SIMID 1812
Size 1812 (EIA)
and 4532 (IEC) respectively
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82432C1102K000 SIMID 1812-C RF application (1 uH +-10%)
B82432C1103K000 SIMID 1812-C RF application (10 uH +-10%)
B82432C1104J000 SIMID 1812-C RF application (100 uH +-5%)
B82432C1104K000 SIMID 1812-C RF application (100 uH +-10%)
B82432C1105J000 SIMID 1812-C RF application (1 mH +-5%)
B82432C1105K000 SIMID 1812-C RF application (1 mH +-10%)
B82432C1122K000 SIMID 1812-C RF application (1.2 uH +-10%)
B82432C1123K000 SIMID 1812-C RF application (12 uH +-10%)
B82432C1124J000 SIMID 1812-C RF application (120 uH +-5%)
B82432C1124K000 SIMID 1812-C RF application (120 uH +-10%)
B82432C1152K000 SIMID 1812-C RF application (1.5 uH +-10%)
B82432C1153K000 SIMID 1812-C RF application (15 uH +-10%)
B82432C1154J000 SIMID 1812-C RF application (150 uH +-5%)
B82432C1154K000 SIMID 1812-C RF application (150 uH +-10%)
B82432C1182K000 SIMID 1812-C RF application (1.8 uH +-10%)
B82432C1183K000 SIMID 1812-C RF application (18 uH +-10%)
B82432C1184J000 SIMID 1812-C RF application (180 uH +-5%)
B82432C1184K000 SIMID 1812-C RF application (180 uH +-10%)
B82432C1222K000 SIMID 1812-C RF application (2.2 uH +-10%)
B82432C1223K000 SIMID 1812-C RF application (22 uH +-10%)
B82432C1224J000 SIMID 1812-C RF application (220 uH +-5%)
B82432C1224K000 SIMID 1812-C RF application (220 uH +-10%)
B82432C1272K000 SIMID 1812-C RF application (2.7 uH +-10%)
B82432C1273K000 SIMID 1812-C RF application (27 uH +-10%)
B82432C1274J000 SIMID 1812-C RF application (270 uH +-5%)
B82432C1274K000 SIMID 1812-C RF application (270 uH +-10%)
B82432C1332K000 SIMID 1812-C RF application (3.3 uH +-10%)
B82432C1333J000 SIMID 1812-C RF application (33 uH +-5%)
B82432C1333K000 SIMID 1812-C RF application (33 uH +-10%)
B82432C1334J000 SIMID 1812-C RF application (330 uH +-5%)
B82432C1334K000 SIMID 1812-C RF application (330 uH +-10%)
B82432C1392K000 SIMID 1812-C RF application (3.9 uH +-10%)
B82432C1393J000 SIMID 1812-C RF application (39 uH +-5%)
B82432C1393K000 SIMID 1812-C RF application (39 uH +-10%)
B82432C1394J000 SIMID 1812-C RF application (390 uH +-5%)
B82432C1394K000 SIMID 1812-C RF application (390 uH +-10%)
B82432C1472K000 SIMID 1812-C RF application (4.7 uH +-10%)
B82432C1473J000 SIMID 1812-C RF application (47 uH +-5%)
B82432C1473K000 SIMID 1812-C RF application (47 uH +-10%)
B82432C1474J000 SIMID 1812-C RF application (470 uH +-5%)
B82432C1474K000 SIMID 1812-C RF application (470 uH +-10%)
B82432C1562K000 SIMID 1812-C RF application (5.6 uH +-10%)
B82432C1563J000 SIMID 1812-C RF application (56 uH +-5%)
B82432C1563K000 SIMID 1812-C RF application (56 uH +-10%)
B82432C1564J000 SIMID 1812-C RF application (560 uH +-5%)
B82432C1564K000 SIMID 1812-C RF application (560 uH +-10%)
B82432C1682K000 SIMID 1812-C RF application (6.8 uH +-10%)
B82432C1683J000 SIMID 1812-C RF application (68 uH +-5%)
B82432C1683K000 SIMID 1812-C RF application (68 uH +-10%)
B82432C1684J000 SIMID 1812-C RF application (680 uH +-5%)
B82432C1684K000 SIMID 1812-C RF application (680 uH +-10%)
B82432C1822K000 SIMID 1812-C RF application (8.2 uH +-10%)
B82432C1823J000 SIMID 1812-C RF application (82 uH +-5%)
B82432C1823K000 SIMID 1812-C RF application (82 uH +-10%)
B82432C1824J000 SIMID 1812-C RF application (820 uH +-5%)
B82432C1824K000 SIMID 1812-C RF application (820 uH +-10%)
B82432T1102K000 SIMID 1812-T High current (1 uH +-10%)
B82432T1103K000 SIMID 1812-T High current (10 uH +-10%)
B82432T1104K000 SIMID 1812-T High current (100 uH +-10%)
B82432T1105K000 SIMID 1812-T High current (1 mH +-10%)
B82432T1122K000 SIMID 1812-T High current (1.2 uH +-10%)
B82432T1123K000 SIMID 1812-T High current (12 uH +-10%)
B82432T1124K000 SIMID 1812-T High current (120 uH +-10%)
B82432T1152K000 SIMID 1812-T High current (1.5 uH +-10%)
B82432T1153K000 SIMID 1812-T High current (15 uH +-10%)
B82432T1154K000 SIMID 1812-T High current (150 uH +-10%)
B82432T1182K000 SIMID 1812-T High current (1.8 uH +-10%)
B82432T1183K000 SIMID 1812-T High current (18 uH +-10%)
B82432T1184K000 SIMID 1812-T High current (180 uH +-10%)
B82432T1222K000 SIMID 1812-T High current (2.2 uH +-10%)
B82432T1223K000 SIMID 1812-T High current (22 uH +-10%)
B82432T1224K000 SIMID 1812-T High current (220 uH +-10%)
B82432T1272K000 SIMID 1812-T High current (2.7 uH +-10%)
B82432T1273K000 SIMID 1812-T High current (27 uH +-10%)
B82432T1274K000 SIMID 1812-T High current (270 uH +-10%)
B82432T1332K000 SIMID 1812-T High current (3.3 uH +-10%)
B82432T1333K000 SIMID 1812-T High current (33 uH +-10%)
B82432T1334K000 SIMID 1812-T High current (330 uH +-10%)
B82432T1392K000 SIMID 1812-T High current (3.9 uH +-10%)
B82432T1393K000 SIMID 1812-T High current (39 uH +-10%)
B82432T1394K000 SIMID 1812-T High current (390 uH +-10%)
B82432T1472K000 SIMID 1812-T High current (4.7 uH +-10%)
B82432T1473K000 SIMID 1812-T High current (47 uH +-10%)
B82432T1474K000 SIMID 1812-T High current (470 uH +-10%)
B82432T1562K000 SIMID 1812-T High current (5.6 uH +-10%)
B82432T1563K000 SIMID 1812-T High current (56 uH +-10%)
B82432T1564K000 SIMID 1812-T High current (560 uH +-10%)
B82432T1682K000 SIMID 1812-T High current (6.8 uH +-10%)
B82432T1683K000 SIMID 1812-T High current (68 uH +-10%)
B82432T1684K000 SIMID 1812-T High current (680 uH +-10%)
B82432T1822K000 SIMID 1812-T High current (8.2 uH +-10%)
B82432T1823K000 SIMID 1812-T High current (82 uH +-10%)
B82432T1824K000 SIMID 1812-T High current (820 uH +-10%)
Installation of SIMID_1812 Model Library
===============================================================
The model library of SIMID_1812 (SIMID 1812) for the
circuit design program LTspice comprises the
following 2 files:
SIMID_1812.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
SIMID_1812.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (SIMID_1812.sub) in the folder sub.
3) Place the symbol file (SIMID_1812.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> SIMID_1812
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.