Power Inductor 18.5x15.2 (B82479),LTspice
History
History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:37 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- descriptions updated
- LTspice syntax updated
- B82479A series completed
- B82479G series withdrawn
-----------------------------------------------------------------------
Version 1.11
- LTspice library added
-----------------------------------------------------------------------
Version 1.10
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.05
- missing elements added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------
Readme
SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : B82479.lib
Version 1.20
assembled on (Tue May 25 15:45:37 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance
Size: 18.5 x 15.2 x 7.1 mm
Core material: Ferrite
RoHS-compatible
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82479A1102M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 uH +-20%)
B82479A1103M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (10 uH +-20%)
B82479A1104M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (100 uH +-20%)
B82479A1105M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (1 mH +-20%)
B82479A1153M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (15 uH +-20%)
B82479A1154M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (150 uH +-20%)
B82479A1222M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (2.2 uH +-20%)
B82479A1223M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (22 uH +-20%)
B82479A1224M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (220 uH +-20%)
B82479A1332M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (3.3 uH +-20%)
B82479A1333M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (33 uH +-20%)
B82479A1334M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (330 uH +-20%)
B82479A1473M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (47 uH +-20%)
B82479A1474M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (470 uH +-20%)
B82479A1562M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (5.6 uH +-20%)
B82479A1683M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (68 uH +-20%)
B82479A1684M000 SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance (680 uH +-20%)
Installation of B82479 Model Library
===============================================================
The model library of B82479 (SMT Power Inductor 18.5 x 15.2 x 7.1 (mm) Standard performance) for the
circuit design program LTspice comprises the
following 2 files:
B82479.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B82479.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (B82479.sub) in the folder sub.
3) Place the symbol file (B82479.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> B82479
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.