TDK Electronics · TDK Europe

Inductors - Readme and History

CLT (CLT32),LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : CLT.lib
Version 1.00
assembled on (Tue Jan 17 15:33:29 CET 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
CLT32 series added
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : CLT.lib
Version 1.00
assembled on (Tue Jan 17 15:33:29 CET 2023)
This SPICE library contains all models for
Inductor for power circuits
High current / low DC resistance
Temperature range up to +165°C
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82403T0111M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0151M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0170M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0201M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0311M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0420M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0441M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0550M000 Inductor for power circuits 1210 Size (0 +-20%)
B82403T0800M000 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-17N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-42N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-55N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-80N Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R11 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R15 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R20 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R31 Inductor for power circuits 1210 Size (0 +-20%)
CLT32-R44 Inductor for power circuits 1210 Size (0 +-20%)
Installation of CLT Model Library
===============================================================
The model library of CLT (Inductor for power circuits) for the
circuit design program LTspice comprises the
following 2 files:
CLT.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
CLT.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (CLT.sub) in the folder sub.
3) Place the symbol file (CLT.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> CLT
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.
Hint
To avoid simulation trouble the netlist includes the option
TOPOLOGYCHECK=0