TDK Electronics · TDK Europe

Inductors - Readme and History

Power Inductor 12.95x9.4 (B82476),LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : B82476.lib
Version 1.20
assembled on (Mon Apr 19 15:44:25 CEST 2021)
-----------------------------------------------------------------------
Version 1.20
- descriptions updated
- LTspice syntax updated
- B82476A1223 updated
- B82476B1 series added
-----------------------------------------------------------------------
Version 1.16
- LTspice library added
-----------------------------------------------------------------------
Version 1.15
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 1.10
- missing elements added
-----------------------------------------------------------------------
Version 1.05
- Ansoft Designer Library added
-----------------------------------------------------------------------
Version 1.00
- library created
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : B82476.lib
Version 1.20
assembled on (Mon Apr 19 15:44:25 CEST 2021)
This SPICE library contains all models for
SMT Power Inductor
Size: 12.95 x 9.4 x 5.1 (mm)
Core material: ferrite
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82476A1102M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (1 uH +-20%)
B82476A1103M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (10 uH +-20%)
B82476A1104M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (100 uH +-20%)
B82476A1105M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (1 mH +-20%)
B82476A1152M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (1.5 uH +-20%)
B82476A1153M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (15 uH +-20%)
B82476A1154M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (150 uH +-20%)
B82476A1222M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (2.2 uH +-20%)
B82476A1223M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (22 uH +-20%)
B82476A1224M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (220 uH +-20%)
B82476A1332M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (3.3 uH +-20%)
B82476A1333M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (33 uH +-20%)
B82476A1334M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (330 uH +-20%)
B82476A1472M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (4.7 uH +-20%)
B82476A1473M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (47 uH +-20%)
B82476A1474M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (470 uH +-20%)
B82476A1682M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (6.8 uH +-20%)
B82476A1683M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (68 uH +-20%)
B82476A1684M000 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) (680 uH +-20%)
B82476B1102M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (1 uH +-20%)
B82476B1103M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (10 uH +-20%)
B82476B1104M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (100 uH +-20%)
B82476B1105M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (1 mH +-20%)
B82476B1152M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (1.5 uH +-20%)
B82476B1153M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (15 uH +-20%)
B82476B1154M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (150 uH +-20%)
B82476B1222M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (2.2 uH +-20%)
B82476B1223M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (22 uH +-20%)
B82476B1224M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (220 uH +-20%)
B82476B1332M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (3.3 uH +-20%)
B82476B1333M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (33 uH +-20%)
B82476B1334M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (330 uH +-20%)
B82476B1472M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (4.7 uH +-20%)
B82476B1473M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (47 uH +-20%)
B82476B1474M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (470 uH +-20%)
B82476B1682M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (6.8 uH +-20%)
B82476B1683M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (68 uH +-20%)
B82476B1684M100 SMT Power Inductor 12.95 x 9.4 x 5.1 (mm) rugged design (680 uH +-20%)
Installation of B82476 Model Library
===============================================================
The model library of B82476 (SMT Power Inductor 12.95 x 9.4 x 5.1 (mm)) for the
circuit design program LTspice comprises the
following 2 files:
B82476.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
B82476.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (B82476.sub) in the folder sub.
3) Place the symbol file (B82476.asy) in the folder sym/EPCOS.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> B82476
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.