SMD Flat Wire CMC (B82552J-J),LTspice
History
History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:19:04 CEST 2023)
-----------------------------------------------------------------------
Version 1.00
- library created
- B82552J added
-----------------------------------------------------------------------
Readme
SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : CMCFLATWIRE.lib
Version 1.00
assembled on (Tue Sep 12 10:19:04 CEST 2023)
This SPICE library contains all models for
SMT flat wire common mode choke
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82552J2164J021 SMD Flat Wire Common Mode Chokes EP21 (160 uH)
B82552J2284J021 SMD Flat Wire Common Mode Chokes EP21 (280 uH)
B82552J2444J021 SMD Flat Wire Common Mode Chokes EP21 (440 uH)
B82552J2644J021 SMD Flat Wire Common Mode Chokes EP21 (640 uH)
Installation of CMCFLATWIRE Model Library
===============================================================
The model library of CMCFLATWIRE (SMT flat wire common mode choke) for the
circuit design program LTspice comprises the
following 2 files:
CMCFLATWIRE.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
CMCFLATWIRE.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceXVII/lib
or in your own documents directory:
<User>/Documents/LTspiceXVII/lib
2) Place the library file (CMCFLATWIRE.sub) in the folder sub.
3) Place the symbol file (CMCFLATWIRE.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> CMCFLATWIRE
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.
Hint
To avoid simulation trouble the netlist includes the option
TOPOLOGYCHECK=0