TDK Electronics · TDK Europe

Inductors - Readme and History

SIMID 2220 (B82442),LTspice

History

History for SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : SIMID_2220.lib
Version 1.10
assembled on (Mon Apr 19 16:25:05 CEST 2021)
-----------------------------------------------------------------------
Version 1.10
- descriptions updated
- B82442T completed
- LTspice syntax updated
-----------------------------------------------------------------------
Version 1.00
- library released
- B82442T* / SIMID 2220-T core parts added
-----------------------------------------------------------------------
Version 0.21
- LTspice library added
-----------------------------------------------------------------------
Version 0.20
- elements added
B82442T
-----------------------------------------------------------------------
Version 0.15
- Cadence Orcad Capture library added
-----------------------------------------------------------------------
Version 0.10
- preliminary library created
-----------------------------------------------------------------------

Readme

SPICE-Library for LTspice (Linear Technologies)
for TDK Electronics AG : SIMID_2220.lib
Version 1.10
assembled on (Mon Apr 19 16:25:05 CEST 2021)
This SPICE library contains all models for
SIMID 2220
Size 2220 (EIA) 5650(IEC)
These linear models are suited for DC, AC and Transient-
simulations. Accurate results can be expected below
the first resonant frequency. Using these models
outside its specification can lead to false results.
The models describe the behaviour of typical
elements. Please keep in mind, that real components
can vary in the range given in the datasheets.
Library listing of all parts
(sorted by part numbers) :
B82442T1102K000 SIMID 2220-T performance (1 uH +-10%)
B82442T1102K050 SIMID 2220-T*050 performance Ni-barrier plated (1 uH +-10%)
B82442T1103K000 SIMID 2220-T performance (10 uH +-10%)
B82442T1103K050 SIMID 2220-T*050 performance Ni-barrier plated (10 uH +-10%)
B82442T1104K000 SIMID 2220-T performance (100 uH +-10%)
B82442T1104K050 SIMID 2220-T*050 performance Ni-barrier plated (100 uH +-10%)
B82442T1105K000 SIMID 2220-T performance (1 mH +-10%)
B82442T1105K050 SIMID 2220-T*050 performance Ni-barrier plated (1 mH +-10%)
B82442T1106J000 SIMID 2220-T performance (10 mH +-5%)
B82442T1106J050 SIMID 2220-T*050 performance Ni-barrier plated (10 mH +-5%)
B82442T1106K000 SIMID 2220-T performance (10 mH +-10%)
B82442T1106K050 SIMID 2220-T*050 performance Ni-barrier plated (10 mH +-10%)
B82442T1122K000 SIMID 2220-T performance (1.2 uH +-10%)
B82442T1122K050 SIMID 2220-T*050 performance Ni-barrier plated (1.2 uH +-10%)
B82442T1123K000 SIMID 2220-T performance (12 uH +-10%)
B82442T1123K050 SIMID 2220-T*050 performance Ni-barrier plated (12 uH +-10%)
B82442T1124K000 SIMID 2220-T performance (120 uH +-10%)
B82442T1124K050 SIMID 2220-T*050 performance Ni-barrier plated (120 uH +-10%)
B82442T1125J000 SIMID 2220-T performance (1.2 mH +-5%)
B82442T1125J050 SIMID 2220-T*050 performance Ni-barrier plated (1.2 mH +-5%)
B82442T1125K000 SIMID 2220-T performance (1.2 mH +-10%)
B82442T1125K050 SIMID 2220-T*050 performance Ni-barrier plated (1.2 mH +-10%)
B82442T1152K000 SIMID 2220-T performance (1.5 uH +-10%)
B82442T1152K050 SIMID 2220-T*050 performance Ni-barrier plated (1.5 uH +-10%)
B82442T1153K000 SIMID 2220-T performance (15 uH +-10%)
B82442T1153K050 SIMID 2220-T*050 performance Ni-barrier plated (15 uH +-10%)
B82442T1154K000 SIMID 2220-T performance (150 uH +-10%)
B82442T1154K050 SIMID 2220-T*050 performance Ni-barrier plated (150 uH +-10%)
B82442T1155J000 SIMID 2220-T performance (1.5 mH +-5%)
B82442T1155J050 SIMID 2220-T*050 performance Ni-barrier plated (1.5 mH +-5%)
B82442T1155K000 SIMID 2220-T performance (1.5 mH +-10%)
B82442T1155K050 SIMID 2220-T*050 performance Ni-barrier plated (1.5 mH +-10%)
B82442T1182K000 SIMID 2220-T performance (1.8 uH +-10%)
B82442T1182K050 SIMID 2220-T*050 performance Ni-barrier plated (1.8 uH +-10%)
B82442T1183K000 SIMID 2220-T performance (18 uH +-10%)
B82442T1183K050 SIMID 2220-T*050 performance Ni-barrier plated (18 uH +-10%)
B82442T1184K000 SIMID 2220-T performance (180 uH +-10%)
B82442T1184K050 SIMID 2220-T*050 performance Ni-barrier plated (180 uH +-10%)
B82442T1185J000 SIMID 2220-T performance (1.8 mH +-5%)
B82442T1185J050 SIMID 2220-T*050 performance Ni-barrier plated (1.8 mH +-5%)
B82442T1185K000 SIMID 2220-T performance (1.8 mH +-10%)
B82442T1185K050 SIMID 2220-T*050 performance Ni-barrier plated (1.8 mH +-10%)
B82442T1222K000 SIMID 2220-T performance (2.2 uH +-10%)
B82442T1222K050 SIMID 2220-T*050 performance Ni-barrier plated (2.2 uH +-10%)
B82442T1223K000 SIMID 2220-T performance (22 uH +-10%)
B82442T1223K050 SIMID 2220-T*050 performance Ni-barrier plated (22 uH +-10%)
B82442T1224K000 SIMID 2220-T performance (220 uH +-10%)
B82442T1224K050 SIMID 2220-T*050 performance Ni-barrier plated (220 uH +-10%)
B82442T1225J000 SIMID 2220-T performance (2.2 mH +-5%)
B82442T1225J050 SIMID 2220-T*050 performance Ni-barrier plated (2.2 mH +-5%)
B82442T1225K000 SIMID 2220-T performance (2.2 mH +-10%)
B82442T1225K050 SIMID 2220-T*050 performance Ni-barrier plated (2.2 mH +-10%)
B82442T1272K000 SIMID 2220-T performance (2.7 uH +-10%)
B82442T1272K050 SIMID 2220-T*050 performance Ni-barrier plated (2.7 uH +-10%)
B82442T1273K000 SIMID 2220-T performance (27 uH +-10%)
B82442T1273K050 SIMID 2220-T*050 performance Ni-barrier plated (27 uH +-10%)
B82442T1274K000 SIMID 2220-T performance (270 uH +-10%)
B82442T1274K050 SIMID 2220-T*050 performance Ni-barrier plated (270 uH +-10%)
B82442T1275J000 SIMID 2220-T performance (2.7 mH +-5%)
B82442T1275J050 SIMID 2220-T*050 performance Ni-barrier plated (2.7 mH +-5%)
B82442T1275K000 SIMID 2220-T performance (2.7 mH +-10%)
B82442T1275K050 SIMID 2220-T*050 performance Ni-barrier plated (2.7 mH +-10%)
B82442T1332K000 SIMID 2220-T performance (3.3 uH +-10%)
B82442T1332K050 SIMID 2220-T*050 performance Ni-barrier plated (3.3 uH +-10%)
B82442T1333K000 SIMID 2220-T performance (33 uH +-10%)
B82442T1333K050 SIMID 2220-T*050 performance Ni-barrier plated (33 uH +-10%)
B82442T1334K000 SIMID 2220-T performance (330 uH +-10%)
B82442T1334K050 SIMID 2220-T*050 performance Ni-barrier plated (330 uH +-10%)
B82442T1335J000 SIMID 2220-T performance (3.3 mH +-5%)
B82442T1335J050 SIMID 2220-T*050 performance Ni-barrier plated (3.3 mH +-5%)
B82442T1335K000 SIMID 2220-T performance (3.3 mH +-10%)
B82442T1335K050 SIMID 2220-T*050 performance Ni-barrier plated (3.3 mH +-10%)
B82442T1392K000 SIMID 2220-T performance (3.9 uH +-10%)
B82442T1392K050 SIMID 2220-T*050 performance Ni-barrier plated (3.9 uH +-10%)
B82442T1393K000 SIMID 2220-T performance (39 uH +-10%)
B82442T1393K050 SIMID 2220-T*050 performance Ni-barrier plated (39 uH +-10%)
B82442T1394K000 SIMID 2220-T performance (390 uH +-10%)
B82442T1394K050 SIMID 2220-T*050 performance Ni-barrier plated (390 uH +-10%)
B82442T1395J000 SIMID 2220-T performance (3.9 mH +-5%)
B82442T1395J050 SIMID 2220-T*050 performance Ni-barrier plated (3.9 mH +-5%)
B82442T1395K000 SIMID 2220-T performance (3.9 mH +-10%)
B82442T1395K050 SIMID 2220-T*050 performance Ni-barrier plated (3.9 mH +-10%)
B82442T1472K000 SIMID 2220-T performance (4.7 uH +-10%)
B82442T1472K050 SIMID 2220-T*050 performance Ni-barrier plated (4.7 uH +-10%)
B82442T1473K000 SIMID 2220-T performance (47 uH +-10%)
B82442T1473K050 SIMID 2220-T*050 performance Ni-barrier plated (47 uH +-10%)
B82442T1474K000 SIMID 2220-T performance (470 uH +-10%)
B82442T1474K050 SIMID 2220-T*050 performance Ni-barrier plated (470 uH +-10%)
B82442T1475J000 SIMID 2220-T performance (4.7 mH +-5%)
B82442T1475J050 SIMID 2220-T*050 performance Ni-barrier plated (4.7 mH +-5%)
B82442T1475K000 SIMID 2220-T performance (4.7 mH +-10%)
B82442T1475K050 SIMID 2220-T*050 performance Ni-barrier plated (4.7 mH +-10%)
B82442T1562K000 SIMID 2220-T performance (5.6 uH +-10%)
B82442T1562K050 SIMID 2220-T*050 performance Ni-barrier plated (5.6 uH +-10%)
B82442T1563K000 SIMID 2220-T performance (56 uH +-10%)
B82442T1563K050 SIMID 2220-T*050 performance Ni-barrier plated (56 uH +-10%)
B82442T1564K000 SIMID 2220-T performance (560 uH +-10%)
B82442T1564K050 SIMID 2220-T*050 performance Ni-barrier plated (560 uH +-10%)
B82442T1565J000 SIMID 2220-T performance (5.6 mH +-5%)
B82442T1565J050 SIMID 2220-T*050 performance Ni-barrier plated (5.6 mH +-5%)
B82442T1565K000 SIMID 2220-T performance (5.6 mH +-10%)
B82442T1565K050 SIMID 2220-T*050 performance Ni-barrier plated (5.6 mH +-10%)
B82442T1682K000 SIMID 2220-T performance (6.8 uH +-10%)
B82442T1682K050 SIMID 2220-T*050 performance Ni-barrier plated (6.8 uH +-10%)
B82442T1683K000 SIMID 2220-T performance (68 uH +-10%)
B82442T1683K050 SIMID 2220-T*050 performance Ni-barrier plated (68 uH +-10%)
B82442T1684K000 SIMID 2220-T performance (680 uH +-10%)
B82442T1684K050 SIMID 2220-T*050 performance Ni-barrier plated (680 uH +-10%)
B82442T1685J000 SIMID 2220-T performance (6.8 mH +-5%)
B82442T1685J050 SIMID 2220-T*050 performance Ni-barrier plated (6.8 mH +-5%)
B82442T1685K000 SIMID 2220-T performance (6.8 mH +-10%)
B82442T1685K050 SIMID 2220-T*050 performance Ni-barrier plated (6.8 mH +-10%)
B82442T1822K000 SIMID 2220-T performance (8.2 uH +-10%)
B82442T1822K050 SIMID 2220-T*050 performance Ni-barrier plated (8.2 uH +-10%)
B82442T1823K000 SIMID 2220-T performance (82 uH +-10%)
B82442T1823K050 SIMID 2220-T*050 performance Ni-barrier plated (82 uH +-10%)
B82442T1824K000 SIMID 2220-T performance (820 uH +-10%)
B82442T1824K050 SIMID 2220-T*050 performance Ni-barrier plated (820 uH +-10%)
B82442T1825J000 SIMID 2220-T performance (8.2 mH +-5%)
B82442T1825J050 SIMID 2220-T*050 performance Ni-barrier plated (8.2 mH +-5%)
B82442T1825K000 SIMID 2220-T performance (8.2 mH +-10%)
B82442T1825K050 SIMID 2220-T*050 performance Ni-barrier plated (8.2 mH +-10%)
Installation of SIMID_2220 Model Library
===============================================================
The model library of SIMID_2220 (SIMID 2220) for the
circuit design program LTspice comprises the
following 2 files:
SIMID_2220.sub ASCII data file:
This file respresents the actual library and
contains the data required for simulation.
SIMID_2220.asy Symbol data file:
This file contains the graphics information
required by the graphic user interface
LTspice IV:
1) Change to the library containing folder of your LTspice
installation:
C:/Program Files/LTC/LTspiceIV/lib
2) Place the library file (SIMID_2220.sub) in the folder sub.
3) Place the symbol file (SIMID_2220.asy) in the folder sym/TDK.
(create if missing)
4) On the next start of LTspice you will find the elements
using:
Edit -> Component (F2) -> TDK -> SIMID_2220
5) To select one element out of this library make a right click
on the Symbol. Doubleclick on the "Value" field on the right
side of the "Spice Model" line to open the drop down menu.