TDK Electronics · TDK Europe

ERU Chokes: ERU 33M Series – PTH high current flat wire inductors

 ERU Chokes ERU 33M Image

Key Features

  • Inductance range from 1.4 to 7.2 µH
  • Isolated alloy powder core
  • Low DC resistance
  • Saturation current up to 120 A
  • Operating temperature range: -40 °C … +150 °C
  • Qualified to AEC-Q200
  • Easily customized
  • RoHS Compatible
     

Applications

  • POL converters
  • DC/DC converters
  • VRM Modules
  • Solar converters

Ordering No.: B82579X0033

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 3
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 4.6 ±15% 58 75 - ERU 33M flat wire ERU33M ERU33M-4R6L -
Automotive Shielded 1.4 ±15% 80 120 - ERU 33M flat wire ERU33M ERU33M-1R4L -
Automotive Shielded 7.2 ±15% 50 55 - ERU 33M flat wire ERU33M ERU33M-7R2L -
Download all marked data sheets as zip file or export the search results in MS Excel format