TDK Electronics · TDK Europe

ERU Chokes: ERU 20 Series – B82559A*A020

 ERU Chokes ERU 20 Images

Key Features

  • Operating temperature range: −40 °C … +150 °C (component)
  • Qualified to AEC-Q200
  • RoHS compatible

Ordering No.: B82559X3

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 11
PDF Inventory Application Design Inductance (µH) Inductance tolerance (%) Rated current (Typ.) (A) Saturation current (Typ.) (A) Resistance (Max.) (Ohm) Size/Series Remarks Type Ordering Code Product status
Automotive Shielded 15 ±10 15.3 15.3 0.00495 ERU 20 flat wire B82559*A020 B82559A9153A020 -
Automotive Shielded 6.8 ±10 19 19 0.0029 ERU 20 flat wire B82559*A020 B82559A5682A020 -
Automotive Shielded 1.5 ±10 50 50 0.00090 ERU 20 flat wire B82559*A020 B82559A3152A020 -
Automotive Shielded 35 ±10 9.3 9.3 0.0071 ERU 20 flat wire B82559*A020 B82559A0353A020 -
Automotive Shielded 4.7 ±10 22 22 0.0024 ERU 20 flat wire B82559*A020 B82559A4472A020 -
Automotive Shielded 10 ±10 18.3 18.3 0.0039 ERU 20 flat wire B82559*A020 B82559A7103A020 -
Automotive Shielded 3.3 ±10 34 34 0.0015 ERU 20 flat wire B82559*A020 B82559A5332A020 -
Automotive Shielded 1 ±10 50 50 0.00065 ERU 20 flat wire B82559*A020 B82559A2102A020 -
Automotive Shielded 20 ±10 14.3 14.3 0.0064 ERU 20 flat wire B82559*A020 B82559A0203A020 -
Automotive Shielded 2.2 ±10 43 43 0.0012 ERU 20 flat wire B82559*A020 B82559A4222A020 -
Automotive Shielded 29 ±10 11 11 0.0071 ERU 20 flat wire B82559*A020 B82559A0293A020 -
Download all marked data sheets as zip file or export the search results in MS Excel format