TDK Electronics · TDK Europe

CeraLink Capacitors

The revolution for demanding high-efficiency and high-density power applications

TDK CeraLink capacitors

CeraLink capacitors are tailored for high frequency and high-temperature power electronics applications especially with tight space requirements, high current rating, high capacitance density and high operating temperatures.


CeraLink at a glance

TDK CeraLink capacitors

The capacitor landscape offers several different technologies each with its own benefits. The main selection parameters for capacitors are amongst others capacitance, operating voltage, supported temperature range, current, and parasitic.

However, if space requirements are tough, special PCB material like IMS is used, or fast switching wide bandgap (WBG) semiconductors are driven, the decision is quickly moving towards ceramic capacitors as SMD components which are supporting many of the above-mentioned parameter.

The CeraLink capacitor featuring a newly designed ceramic material in combination with copper inner electrodes targets a specific area in the high voltage applications.

This PLZT ceramic (lead lanthanum zirconium titanate) material leads to its very own characteristic performance behaviour with its peak capacitance at their specified operating voltage (positive bias).

TDK CeraLink capacitors
Special requirements
MLCC class I
MLCC
class II
CeraLink
Resonance capacitor, stable C✔xx
T >125 °C✔Limited offer (X8R/custom)✔
V >630 V ✔Limited offer✔
AC application✔✔x

 

 

Capacitance to voltage
TDK CeraLink capacitors

Keeping the balance between high current handling capability and capacitance CeraLink may reduce the number of needed capacitors compared to MLCC in consideration of total solution cost. Thus, further supporting the miniaturization of power electronics on the system level and offering clear advantages in terms of both economy and performance.


Key benefits

  • Increasing capacitance with DC bias between 0 V and Vop (positive bias behaviour) and best in class capacitance density at operating point (Vop & Top)
  • Capable of handling extremely high ripple currents
  • High reliability with qualification based on AEC-Q200
  • RoHS compatible
  • Cu inner electrode material properties are beneficial for high frequency switching with low losses and allow fast slew rates with a high Imax
  • Generally low self-heating and good thermal self-regulating properties. Additionally, the self-heating supports CeraLink to come to temperature for good performance
  • Surface mountable using standard MLCC reflow profiles

At high frequencies

  • Optimal frequency in the range of 100 kHz to 1 MHz
  • Minimal ESR due to low-loss copper electrodes and HF-suited backend
  • Low losses
  • Very high dV/dt ratios possible

At high temperature

  • Operating temperature up to +150 °C (also suitable for SiC/ GaN)
  • Low losses, ESR decreases drastically with temperature
  • Ultra low leakage currents due to material selection
  • No thermal runaway

Application

TDK CeraLink capacitors are a highly compact solution for snubber, filter, flying capacitor and DC-links to name a few functions. In contrast to conventional ceramic capacitors, CeraLink capacitors have their maximum capacitance at their specified operating point (positive bias behaviour), and this even increases proportionately to the share of the ripple voltage, making it the ideal capacitor for fast switching wide bandgap (WBG) semiconductors like SiC and GaN. More information on its anti-ferroelectric behaviour is in our CeraLink Technical Guide.

Below we show some typical use cases. The function of CeraLink varies with the application itself.

Principle circuit diagram of function of capacitors in e.g. motor drives:

Principle circuit diagram of function of capacitors in e.g. motor drives:

Automotive

Capacitance to voltage
  • High-voltage applications in xEV
  • Auxiliary inverters
    (HV compressor, HV pump, HV heater)
  • OBC
  • DC/DC inverter

Industry

Capacitance to voltage
  • Drives
  • Energy storage systems
  • Power converter
  • Solar inverters
  • Power supplies like UPS, isolated power supply

Power modules

Capacitance to voltage
  • Fast switching wide bandgap (WBG) semiconductors like SiC and GaN

Portfolio

The portfolio offers two different chip elements based on RoHS-compatible PLZT ceramic (lead lanthanum zirconium titanate) with copper inner electrodes. The capacitors are designed for an operating temperature of -40 °C to +150 °C and are offered in three different voltage classes (VR 500 V/700 V/900 V).

CeraLink LP and FA series offer great robustness due to their lead frame structure supported by excellent thermal conductivity with their silver outer electrodes and silver coated copper lead frame.

The 2220 series is optimized for capacitance density. Robustness is secured via standard- and soft-termination. 

 

LP (low profile)

CeraLink capacitors, LP (low profile)

B58031*

FA (flex assembly)

CeraLink capacitors, FA (flex assembly)

B58035U*

2220

CeraLink capacitors, FA (flex assembly)

B58043*


Get data sheets and search

PDF Design Nominal capacitance (µF) @ operating voltage Rated voltage (V DC) Peak Operating Voltage (Max.) (V DC) Normal operating current (105 °C) (ARMS) Terminal style Type
new
2220 0.47 350 455 4.6, 5.2 SMD, soft termination,  SMD, standard termination 0.47 µF, 350 V
new
2220 0.056,  0.25 500, 900 650, 1080 2.3 - 5 SMD, soft termination,  SMD, standard termination 0.25 µF, 500 V,  0.056 µF, 900 V
FA2,  FA3,  FA10 >0.5 - >10.0 500 - 900 650 - 1300 7 - 38 SMD with lead frame 0.5 μF, 900 V - 10 μF, 500 V
LP J-style,  LP L-style >0.5,  >0.25,  >1.0 500 - 900 650 - 1300 5 - 10 SMD with lead frame 0.5 μF, 700 V,  0.25 μF, 900 V,  1 μF, 500 V

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.




Get in touch with the experts

Do you like the performance but have not found what you are looking for?

Please briefly describe your application. Our experts will get in contact with you.

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料