TDK Electronics

過電流保護用PTCサーミスタ

検索結果件数: 110
PDF 在庫      デザイン 定格抵抗値 (Ohm) 最大動作電圧 (V) 最大幅 (mm) アプリケーションカテゴリー UL1434に対するUL承認 最大高さ(mm) 最大径(mm) 注文コード タイプ VDE承認 最大スイッチング電流 (A) 最小抵抗 (Ohm) 幅 (mm) リード間隔 (mm) ケースサイズ (EIA) 感知温度 (°C)
Leaded disks, coated, 63 V 1.2 80 22 Overcurrent protection E69802 25.5 0.8 B59910C0130A070 C910 --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 150 160 4 Overcurrent protection E69802 7.5 0.5 B59890C0160A070 C890 104843 --- --- --- --- --- ---
Sample kit - Overcurrent protection --- --- --- Overcurrent protection --- --- --- B59002Z0999A099 Kit --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.5 265 22 Overcurrent protection E69802 25.5 0.8 B59810C0130A070 C810 --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1500 550 6.5 Overcurrent protection E69802 10 0.6 B59886C0120A070 C886 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 9 Overcurrent protection E69802 13.5 0.6 B59771C0120A070 C771 104843 --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- --- B59201P1120A062 P1201 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection E69802 7.5 0.5 B59890C0080A070 C890 104843 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 9 Overcurrent protection E69802 13.5 0.6 B59772C0120A070 C772 104843 --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1200 550 6.5 Overcurrent protection E69802 10 0.6 B59885C0120A070 C885 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 45 265 9 Overcurrent protection E69802 12.5 0.6 B59873C0120A070 C873 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 65 265 9 Overcurrent protection E69802 12.5 0.6 B59875C0120A570 C875 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 16 Overcurrent protection --- 20.5 0.8 B59412C1130B070 C1412 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection E69802 7.5 0.5 B59990C0080A070 C990 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 55 265 9 Overcurrent protection E69802 12.5 0.6 B59874C0120A070 C874 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 4.6 30 6.5 Overcurrent protection E69802 10 0.6 B59985C0120A070 C985 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.2 20 11 Overcurrent protection E69802 14.5 0.6 B59965C0160A070 C965 --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 15 160 11 Overcurrent protection E69802 14.5 0.6 B59860C0160A070 C860 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection E69802 10 0.6 B59880C0080A070 C880 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection E69802 14.5 0.6 B59860C0120A070 C860 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.2 30 11 Overcurrent protection E69802 14.5 0.6 B59965C0120A070 C965 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection E69802 10 0.6 B59980C0120A070 C980 --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 10 265 13.5 Overcurrent protection E69802 17 0.6 B59850C0120A370 C850 --- 400 6.4 13.5 --- --- ---
Leaded disks, coated, 230 V, lead-free series 10 265 13.5 Overcurrent protection E69802 17 0.6 B59850C0120A570 C850 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 62 80 4 Overcurrent protection E69802 7.5 0.6 B59980C0130A070 C980 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection E69802 14.5 0.6 B59860C0080A070 C860 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 13 265 11 Overcurrent protection E69802 14.5 0.6 B59850C0130A070 C850 --- --- --- --- --- --- ---
Rods, uncoated, 500 V 5500 --- --- Overcurrent protection --- --- --- B59406B0060A040 B406 --- --- --- --- 12.5 ±1 --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection E69802 12.5 0.6 B59970C0080A070 C970 104843 --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.45 20 17.5 Overcurrent protection E69802 21 0.6 B59945C0160A070 C945 --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 6 160 17.5 Overcurrent protection E69802 21 0.6 B59840C0160A070 C840 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection E69802 17 0.6 B59850C0120A070 C850 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 4.9 80 11 Overcurrent protection E69802 14.5 0.6 B59950C0130A070 C950 --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 3.7 160 22 Overcurrent protection E69802 25.5 0.6 B59830C0160A070 C830 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.7 265 22 Overcurrent protection E69802 25.5 0.6 B59830C0120A070 C830 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 5 265 17.5 Overcurrent protection E69802 21 0.8 B59830C0130A070 C830 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.3 80 17.5 Overcurrent protection E69802 21 0.6 B59940C0120A070 C940 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection E69802 21 0.6 B59840C0080A070 C840 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection E69802 21 0.6 B59840C0120A070 C840 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- --- B59301P1120A062 P1301 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- --- B59301P1080A062 P1301 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- --- B59115P1120A062 P1115 --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 600 420 6.5 Overcurrent protection E69802 10 0.6 B59884C0120A070 C884 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 7500 1000 13 Overcurrent protection --- 18 0.6 B59758C0110A070 C758 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 120 265 6.5 Overcurrent protection E69802 10 0.6 B59883C0120A070 C883 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 35 265 9 Overcurrent protection E69802 12.5 0.6 B59872C0120A070 C872 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- --- B59115P1080A062 P1115 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- --- B59101P1120A062 P1101 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 13 20 4 Overcurrent protection E69802 7.5 0.5 B59995C0160A070 C995 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 160 265 4 Overcurrent protection E69802 7.5 0.6 B59880C0130A070 C880 104843 --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 13 30 4 Overcurrent protection E69802 7.5 0.5 B59995C0120A070 C995 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 70 265 6.5 Overcurrent protection E69802 10 0.6 B59880C0120A570 C880 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection E69802 12.5 0.6 B59870C0080A070 C870 104843 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 13 Overcurrent protection E69802 18 0.6 B59755C0115A070 C755 104843 --- --- --- --- --- ---
Leaded disks, coated, 110 V 25 160 9 Overcurrent protection E69802 12.5 0.6 B59870C0160A070 C870 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection E69802 12.5 0.6 B59870C0120A070 C870 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection E69802 14.5 0.6 B59960C0120A070 C960 --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 15 265 11 Overcurrent protection E69802 14.5 0.6 B59860C0080B070 C860 --- 180 7.8 11 --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 13 Overcurrent protection E69802 18 0.6 B59753C0120A070 C753 104843 --- --- --- --- --- ---
Leaded disks, coated, 63 V 8 80 9 Overcurrent protection E69802 12.5 0.6 B59960C0130A070 C960 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Overcurrent protection E69802 18 0.6 B59754C0120A070 C754 104843 --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.8 20 9 Overcurrent protection E69802 12.5 0.6 B59975C0160A070 C975 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection E69802 14.5 0.6 B59960C0080A070 C960 104843 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection E69802 18 0.6 B59752C0120A070 C752 104843 --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.8 20 13.5 Overcurrent protection E69802 17 0.6 B59955C0160A070 C955 --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 10 160 13.5 Overcurrent protection E69802 17 0.6 B59850C0160A070 C850 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 20 80 6.5 Overcurrent protection E69802 10 0.6 B59970C0130A070 C970 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 9 265 13.5 Overcurrent protection E69802 17 0.6 B59840C0130A070 C840 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection E69802 17 0.6 B59850C0080A070 C850 104843 --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection E69802 17 0.6 B59950C0120A070 C950 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection E69802 17 0.6 B59950C0080A070 C950 104843 --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- --- B59315P1080A062 P1315 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.3 30 22 Overcurrent protection E69802 25.5 0.6 B59935C0120A070 C935 --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Overcurrent protection --- 18 0.6 B59750C0140A270 C750 --- 245 16 13 --- --- ---
Leaded disks, 260 V up to 1000 V 56 440 16 Overcurrent protection --- 20.5 0.8 B59451C1130B070 C1451 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- --- B59215P1080A062 P1215 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- --- B59215P1120A062 P1215 --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 --- Overcurrent protection X --- --- B59807A0090A062 A807 --- --- --- --- --- 1210 ---
Leaded disks, coated, 63 V 1.65 80 22 Overcurrent protection E69802 25.5 0.6 B59930C0120A070 C930 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.2 80 17.5 Overcurrent protection E69802 21 0.8 B59930C0130A070 C930 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 9 Overcurrent protection E69802 13.5 0.6 B59773C0120A070 C773 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection E69802 7.5 0.5 B59890C0120A070 C890 104843 --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- --- B59201P1080A062 P1201 --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- --- B59101P1080A062 P1101 --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 --- Overcurrent protection X --- --- B59707A0120A062 A707 --- --- --- --- --- 1210 120
Leaded disks, coated, 230 V, lead-free series 120 265 6.5 Overcurrent protection E69802 10 0.6 B59883C0120A570 C883 104843 --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- --- B59315P1120A062 P1315 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 550 9 Overcurrent protection E69802 13.5 0.6 B59774C0115A070 C774 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 45 265 9 Overcurrent protection E69802 12.5 0.6 B59873C0120A570 C873 --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 --- Overcurrent protection --- --- B59407A0115A062 A407 --- --- --- --- --- 0402 ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 --- Overcurrent protection --- --- --- B59622A0090A062 A622 --- --- --- --- --- 0603 ---
Leaded disks, coated, 110 V 70 160 6.5 Overcurrent protection E69802 10 0.6 B59880C0160A070 C880 104843 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 --- Overcurrent protection X --- --- B59607A0120A062 A607 --- --- --- --- --- 1210 ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection E69802 10 0.6 B59880C0120A070 C880 104843 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 --- Overcurrent protection --- --- --- B59623A0090A062 A623 --- --- --- --- --- 0603 ---
Leaded disks, coated, 230 V 50 265 6.5 Overcurrent protection E69802 10 0.6 B59870C0130A070 C870 104843 --- --- --- --- --- ---
Leaded disks, coated, 230 V 65 265 9 Overcurrent protection E69802 12.5 0.6 B59875C0120A070 C875 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 4.6 20 6.5 Overcurrent protection E69802 10 0.6 B59985C0160A070 C985 104843 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 --- Overcurrent protection X --- --- B59606A0110A062 A606 --- --- --- --- --- 1210 ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection E69802 12.5 0.6 B59860C0130A070 C860 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection E69802 7.5 0.5 B59990C0120A070 C990 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection E69802 10 0.6 B59980C0080A070 C980 104843 --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.8 30 13.5 Overcurrent protection E69802 17 0.6 B59955C0120A070 C955 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.45 30 17.5 Overcurrent protection E69802 21 0.6 B59945C0120A070 C945 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection E69802 12.5 0.6 B59970C0120A070 C970 --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.8 30 9 Overcurrent protection E69802 12.5 0.6 B59975C0120A070 C975 --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection E69802 18 0.6 B59751C0120A070 C751 104843 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 265 --- Overcurrent protection X --- --- B59907A0120B062 A907 --- --- --- --- --- 1210 ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 --- Overcurrent protection --- --- --- B59907A0120A062 A907 --- --- --- --- --- 1210 ---
Rods, uncoated, 500 V 3500 --- --- Overcurrent protection --- --- --- B59404B0060A040 B404 --- --- --- --- 12.5 ±1 --- ---

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート