TDK Electronics · TDK Europe

PTC Thermistors for Overcurrent Protection

Number of hits: 110
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Application/Category Ordering code Type UL approval to UL1434 Case size (EIA) Sensing temperature (°C) Max width (mm) Max. switching current (A) Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Width (mm) VDE approval Lead spacing (mm)
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 Overcurrent protection B59215P1080A062 P1215 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 Overcurrent protection B59215P1120A062 P1215 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 Overcurrent protection B59807A0090A062 A807 X 1210 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 Overcurrent protection B59115P1120A062 P1115 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 Overcurrent protection B59315P1120A062 P1315 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 Overcurrent protection B59407A0115A062 A407 0402 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 Overcurrent protection B59115P1080A062 P1115 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 Overcurrent protection B59623A0090A062 A623 --- 0603 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 265 Overcurrent protection B59907A0120B062 A907 X 1210 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 Overcurrent protection B59707A0120A062 A707 X 1210 120 --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 Overcurrent protection B59622A0090A062 A622 --- 0603 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 Overcurrent protection B59607A0120A062 A607 X 1210 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 Overcurrent protection B59606A0110A062 A606 X 1210 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 Overcurrent protection B59315P1080A062 P1315 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 Overcurrent protection B59907A0120A062 A907 --- 1210 --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 Overcurrent protection B59750C0140A270 C750 --- --- --- 13 245 18 16 0.6 13 --- ---
Sample kit - Overcurrent protection --- --- Overcurrent protection B59002Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 15 265 Overcurrent protection B59860C0080B070 C860 E69802 --- --- 11 180 14.5 7.8 0.6 11 --- ---
Over current protection, leaded disks, coated, 265 V AC 10 265 Overcurrent protection B59850C0120A370 C850 E69802 --- --- 13.5 400 17 6.4 0.6 13.5 --- ---
Leaded disks, 260 V up to 1000 V 56 440 Overcurrent protection B59451C1130B070 C1451 --- --- --- 16 --- 20.5 --- 0.8 --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection B59412C1130B070 C1412 --- --- --- 16 --- 20.5 --- 0.8 --- --- ---
Leaded disks, 260 V up to 1000 V 7500 1000 Overcurrent protection B59758C0110A070 C758 --- --- --- 13 --- 18 --- 0.6 --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection B59753C0120A070 C753 E69802 --- --- 13 --- 18 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 1100 550 Overcurrent protection B59774C0115A070 C774 E69802 --- --- 9 --- 13.5 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 50 440 Overcurrent protection B59751C0120A070 C751 E69802 --- --- 13 --- 18 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 150 440 Overcurrent protection B59754C0120A070 C754 E69802 --- --- 13 --- 18 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 500 550 Overcurrent protection B59773C0120A070 C773 E69802 --- --- 9 --- 13.5 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection B59771C0120A070 C771 E69802 --- --- 9 --- 13.5 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 500 550 Overcurrent protection B59755C0115A070 C755 E69802 --- --- 13 --- 18 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 150 440 Overcurrent protection B59772C0120A070 C772 E69802 --- --- 9 --- 13.5 --- 0.6 --- 104843 ---
Leaded disks, 260 V up to 1000 V 50 440 Overcurrent protection B59752C0120A070 C752 E69802 --- --- 13 --- 18 --- 0.6 --- 104843 ---
Leaded disks, coated, 12 V, 24 V 0.45 30 Overcurrent protection B59945C0120A070 C945 E69802 --- --- 17.5 --- 21 --- 0.6 --- --- ---
Leaded disks, coated, 12 V, 24 V 4.6 30 Overcurrent protection B59985C0120A070 C985 E69802 --- --- 6.5 --- 10 --- 0.6 --- --- ---
Leaded disks, coated, 12 V, 24 V 13 30 Overcurrent protection B59995C0120A070 C995 E69802 --- --- 4 --- 7.5 --- 0.5 --- --- ---
Leaded disks, coated, 12 V, 24 V 0.3 30 Overcurrent protection B59935C0120A070 C935 E69802 --- --- 22 --- 25.5 --- 0.6 --- --- ---
Leaded disks, coated, 12 V, 24 V 0.8 30 Overcurrent protection B59955C0120A070 C955 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 12 V, 24 V 1.8 30 Overcurrent protection B59975C0120A070 C975 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 12 V, 24 V 1.2 30 Overcurrent protection B59965C0120A070 C965 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 65 265 Overcurrent protection B59875C0120A070 C875 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 120 265 Overcurrent protection B59883C0120A070 C883 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 55 265 Overcurrent protection B59874C0120A070 C874 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 9 265 Overcurrent protection B59840C0130A070 C840 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 35 265 Overcurrent protection B59872C0120A070 C872 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection B59860C0130A070 C860 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 3.5 265 Overcurrent protection B59810C0130A070 C810 E69802 --- --- 22 --- 25.5 --- 0.8 --- --- ---
Leaded disks, coated, 230 V 10 265 Overcurrent protection B59850C0080A070 C850 E69802 --- --- 13.5 --- 17 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 10 265 Overcurrent protection B59850C0120A070 C850 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 70 265 Overcurrent protection B59880C0080A070 C880 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 15 265 Overcurrent protection B59860C0120A070 C860 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 45 265 Overcurrent protection B59873C0120A070 C873 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 160 265 Overcurrent protection B59880C0130A070 C880 E69802 --- --- 4 --- 7.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 3.7 265 Overcurrent protection B59830C0120A070 C830 E69802 --- --- 22 --- 25.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 70 265 Overcurrent protection B59880C0120A070 C880 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 5 265 Overcurrent protection B59830C0130A070 C830 E69802 --- --- 17.5 --- 21 --- 0.8 --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection B59870C0080A070 C870 E69802 --- --- 9 --- 12.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 150 265 Overcurrent protection B59890C0080A070 C890 E69802 --- --- 4 --- 7.5 --- 0.5 --- 104843 ---
Leaded disks, coated, 230 V 6 265 Overcurrent protection B59840C0080A070 C840 E69802 --- --- 17.5 --- 21 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 150 265 Overcurrent protection B59890C0120A070 C890 E69802 --- --- 4 --- 7.5 --- 0.5 --- 104843 ---
Leaded disks, coated, 230 V 15 265 Overcurrent protection B59860C0080A070 C860 E69802 --- --- 11 --- 14.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V 6 265 Overcurrent protection B59840C0120A070 C840 E69802 --- --- 17.5 --- 21 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection B59870C0120A070 C870 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 13 265 Overcurrent protection B59850C0130A070 C850 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V 50 265 Overcurrent protection B59870C0130A070 C870 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 25 80 Overcurrent protection B59980C0080A070 C980 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 1.2 80 Overcurrent protection B59910C0130A070 C910 E69802 --- --- 22 --- 25.5 --- 0.8 --- --- ---
Leaded disks, coated, 63 V 20 80 Overcurrent protection B59970C0130A070 C970 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 25 80 Overcurrent protection B59980C0120A070 C980 E69802 --- --- 6.5 --- 10 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 55 80 Overcurrent protection B59990C0080A070 C990 E69802 --- --- 4 --- 7.5 --- 0.5 --- 104843 ---
Leaded disks, coated, 63 V 5.6 80 Overcurrent protection B59960C0120A070 C960 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 9.4 80 Overcurrent protection B59970C0080A070 C970 E69802 --- --- 9 --- 12.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 9.4 80 Overcurrent protection B59970C0120A070 C970 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 62 80 Overcurrent protection B59980C0130A070 C980 E69802 --- --- 4 --- 7.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 8 80 Overcurrent protection B59960C0130A070 C960 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 2.3 80 Overcurrent protection B59940C0120A070 C940 E69802 --- --- 17.5 --- 21 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 3.7 80 Overcurrent protection B59950C0120A070 C950 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 1.65 80 Overcurrent protection B59930C0120A070 C930 E69802 --- --- 22 --- 25.5 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 55 80 Overcurrent protection B59990C0120A070 C990 E69802 --- --- 4 --- 7.5 --- 0.5 --- --- ---
Leaded disks, coated, 63 V 5.6 80 Overcurrent protection B59960C0080A070 C960 E69802 --- --- 11 --- 14.5 --- 0.6 --- 104843 ---
Leaded disks, coated, 63 V 4.9 80 Overcurrent protection B59950C0130A070 C950 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 63 V 2.2 80 Overcurrent protection B59930C0130A070 C930 E69802 --- --- 17.5 --- 21 --- 0.8 --- --- ---
Leaded disks, coated, 63 V 3.7 80 Overcurrent protection B59950C0080A070 C950 E69802 --- --- 13.5 --- 17 --- 0.6 --- 104843 ---
Leaded disks, coated, 110 V 3.7 160 Overcurrent protection B59830C0160A070 C830 E69802 --- --- 22 --- 25.5 --- 0.6 --- --- ---
Leaded disks, coated, 110 V 70 160 Overcurrent protection B59880C0160A070 C880 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 110 V 150 160 Overcurrent protection B59890C0160A070 C890 E69802 --- --- 4 --- 7.5 --- 0.5 --- 104843 ---
Leaded disks, coated, 110 V 6 160 Overcurrent protection B59840C0160A070 C840 E69802 --- --- 17.5 --- 21 --- 0.6 --- --- ---
Leaded disks, coated, 110 V 25 160 Overcurrent protection B59870C0160A070 C870 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 110 V 15 160 Overcurrent protection B59860C0160A070 C860 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 110 V 10 160 Overcurrent protection B59850C0160A070 C850 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 12 V 13 20 Overcurrent protection B59995C0160A070 C995 E69802 --- --- 4 --- 7.5 --- 0.5 --- 104843 ---
Leaded disks, coated, 12 V 1.8 20 Overcurrent protection B59975C0160A070 C975 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 12 V 0.45 20 Overcurrent protection B59945C0160A070 C945 E69802 --- --- 17.5 --- 21 --- 0.6 --- --- ---
Leaded disks, coated, 12 V 4.6 20 Overcurrent protection B59985C0160A070 C985 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 12 V 1.2 20 Overcurrent protection B59965C0160A070 C965 E69802 --- --- 11 --- 14.5 --- 0.6 --- --- ---
Leaded disks, coated, 12 V 0.8 20 Overcurrent protection B59955C0160A070 C955 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 Overcurrent protection B59101P1080A062 P1101 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 Overcurrent protection B59201P1120A062 P1201 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 Overcurrent protection B59301P1120A062 P1301 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 Overcurrent protection B59201P1080A062 P1201 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 Overcurrent protection B59301P1080A062 P1301 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 Overcurrent protection B59101P1120A062 P1101 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 65 265 Overcurrent protection B59875C0120A570 C875 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 230 V, lead-free series 10 265 Overcurrent protection B59850C0120A570 C850 E69802 --- --- 13.5 --- 17 --- 0.6 --- --- ---
Leaded disks, coated, 230 V, lead-free series 120 265 Overcurrent protection B59883C0120A570 C883 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V, lead-free series 70 265 Overcurrent protection B59880C0120A570 C880 E69802 --- --- 6.5 --- 10 --- 0.6 --- 104843 ---
Leaded disks, coated, 230 V, lead-free series 45 265 Overcurrent protection B59873C0120A570 C873 E69802 --- --- 9 --- 12.5 --- 0.6 --- --- ---
Leaded disks, coated, 380 V up to 500 V 600 420 Overcurrent protection B59884C0120A070 C884 E69802 --- --- 6.5 --- 10 --- 0.6 --- --- ---
Leaded disks, coated, 380 V up to 500 V 1500 550 Overcurrent protection B59886C0120A070 C886 E69802 --- --- 6.5 --- 10 --- 0.6 --- --- ---
Leaded disks, coated, 380 V up to 500 V 1200 550 Overcurrent protection B59885C0120A070 C885 E69802 --- --- 6.5 --- 10 --- 0.6 --- --- ---
Rods, uncoated, 500 V 5500 --- Overcurrent protection B59406B0060A040 B406 --- --- --- --- --- --- --- --- --- --- 12.5 ±1
Rods, uncoated, 500 V 3500 --- Overcurrent protection B59404B0060A040 B404 --- --- --- --- --- --- --- --- --- --- 12.5 ±1

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list