TDK Electronics · TDK Europe

PTC Thermistors for Overcurrent Protection

 Intro Pic

Get data sheets and search

PDF Design
Inrush current limiter, leaded disks, coated, 280 V AC
Leaded disks, 260 V up to 1000 V
Leaded disks, coated, 12 V
Leaded disks, coated, 12 V, 24 V
Leaded disks, coated, 230 V, lead-free series
Leaded disks, coated, 63 V
Leaded disks, coated, 110 V
Leaded disks, coated, 230 V
Leaded disks, coated, 380 V up to 500 V
Over current protection, leaded disks, coated, 265 V AC
Over current protection, leaded disks, coated, 265 V AC
Rods, uncoated, 500 V
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V
SMDs, EIA sizes 3225 and 4032, 24 V
SMDs, EIA sizes 3225 and 4032, 63 V
Sample kit - Overcurrent protection

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Selection guide
  • General technical information
  • Application notes
  • Taping and packing
  • Mounting instructions
  • Quality and environment
  • Climatic conditions
  • Cautions and warnings
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


 PTC_OCP-Image

Overload PTC Thermistors

Resettable Fuses

PDF - 628.1 KB Download


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)