TDK Electronics · TDK Europe

SMD PTC Thermistors for Overcurrent Protection

 SMD PTC Thermistors OverCurrent

Key Features

  • Qualification based on AEC-Q200, Rev. C for EIA case sizes 3225 and 4032
  • Suitable for reflow (all types) and wave soldering (EIA case sizes 3225 and 4032 only)
  • Lead-free tinned terminations
  • RoHS-compatible

Ordering No.: B59002Z0999A099

For more information, please download the sample kit PDF or order from our distributors.

Order from Digi-Key Order from Mouser Download

Number of hits: 20
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category VDE approval UL approval to UL1434 IECQ according to IEC 60738­1 CSA approval Case size (EIA) Lead spacing (mm) Rated current at 25°C (mA) Max. switching current (A) Max. fault voltage (V AC) Max. link voltage (V DC) Breakdodwn voltage (V) Heat capacity (J/K) Housing Max. height (mm) Min. resistance (Ohm) Max. diameter (mm) Max. current (A) Width (mm) Sensing temperature (°C) Surface temperature (°C) Ordering code Type
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59807A0090A062 A807
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59201P1120A062 P1201
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - 120 - B59707A0120A062 A707
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59101P1120A062 P1101
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 - Overcurrent protection - - - - 0603 - - - - - - - - - - - - - - - B59622A0090A062 A622
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59607A0120A062 A607
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 - Overcurrent protection - X - - 1210 - - - - - - - - - - - - - - - B59606A0110A062 A606
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 - Overcurrent protection - - - - 1210 - - - - - - - - - - - - - - - B59907A0120A062 A907
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59301P1120A062 P1301
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59301P1080A062 P1301
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59101P1080A062 P1101
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 - Overcurrent protection - − - - 0402 - - - - - - - - - - - - - - - B59407A0115A062 A407
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 - Overcurrent protection - - - - 0603 - - - - - - - - - - - - - - - B59623A0090A062 A623
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59201P1080A062 P1201
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59215P1080A062 P1215
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59115P1120A062 P1115
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59315P1080A062 P1315
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59215P1120A062 P1215
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59315P1120A062 P1315
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 - Overcurrent protection - - - - - - - - - - - - - - - - - - - - B59115P1080A062 P1115
Download all marked data sheets as zip file or export the search results in MS Excel format