TDK Electronics · TDK Europe

PTC-Thermistoren für Überlastschutz

Trefferanzahl: 110
PDF Inventory Bauform Nennwiderstand (Ohm) Max. Betriebsspannung (V) Anwendung/Kategorie UL Zulassung für UL1434 Baugröße (EIA) Bestellnummer Type Max width (mm) Max. Höhe(mm) Max. Durchmesser (mm) VDE Zulassung Max. Schaltstrom(A) Min. Widerstand (Ohm) Width (mm) Mess­temperatur (°C) Rastermaß (mm)
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 Overcurrent protection X 1210 B59807A0090A062 A807 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 Overcurrent protection --- --- B59301P1120A062 P1301 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 Overcurrent protection --- --- B59301P1080A062 P1301 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 Overcurrent protection --- --- B59115P1120A062 P1115 --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 7500 1000 Overcurrent protection --- --- B59758C0110A070 C758 13 18 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 120 265 Overcurrent protection E69802 --- B59883C0120A570 C883 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 35 265 Overcurrent protection E69802 --- B59872C0120A070 C872 9 12.5 0.6 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 Overcurrent protection 0402 B59407A0115A062 A407 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 Overcurrent protection --- --- B59115P1080A062 P1115 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 Overcurrent protection --- --- B59101P1120A062 P1101 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 13 20 Overcurrent protection E69802 --- B59995C0160A070 C995 4 7.5 0.5 104843 --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 Overcurrent protection --- 0603 B59622A0090A062 A622 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 160 265 Overcurrent protection E69802 --- B59880C0130A070 C880 4 7.5 0.6 104843 --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 Overcurrent protection X 1210 B59607A0120A062 A607 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 13 30 Overcurrent protection E69802 --- B59995C0120A070 C995 4 7.5 0.5 --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 70 265 Overcurrent protection E69802 --- B59880C0120A570 C880 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection E69802 --- B59870C0080A070 C870 9 12.5 0.6 104843 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 Overcurrent protection E69802 --- B59755C0115A070 C755 13 18 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 110 V 25 160 Overcurrent protection E69802 --- B59870C0160A070 C870 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection E69802 --- B59870C0120A070 C870 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 Overcurrent protection E69802 --- B59960C0120A070 C960 11 14.5 0.6 --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 15 265 Overcurrent protection E69802 --- B59860C0080B070 C860 11 14.5 0.6 --- 180 7.8 11 --- ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection E69802 --- B59753C0120A070 C753 13 18 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 63 V 8 80 Overcurrent protection E69802 --- B59960C0130A070 C960 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 Overcurrent protection E69802 --- B59754C0120A070 C754 13 18 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.2 30 Overcurrent protection E69802 --- B59965C0120A070 C965 11 14.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.8 20 Overcurrent protection E69802 --- B59975C0160A070 C975 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 Overcurrent protection E69802 --- B59960C0080A070 C960 11 14.5 0.6 104843 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 Overcurrent protection E69802 --- B59752C0120A070 C752 13 18 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 110 V 10 160 Overcurrent protection E69802 --- B59850C0160A070 C850 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 20 80 Overcurrent protection E69802 --- B59970C0130A070 C970 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 9 265 Overcurrent protection E69802 --- B59840C0130A070 C840 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 Overcurrent protection E69802 --- B59850C0080A070 C850 13.5 17 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 Overcurrent protection E69802 --- B59950C0120A070 C950 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 Overcurrent protection E69802 --- B59950C0080A070 C950 13.5 17 0.6 104843 --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 265 Overcurrent protection X 1210 B59907A0120B062 A907 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 Overcurrent protection --- --- B59315P1080A062 P1315 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.3 30 Overcurrent protection E69802 --- B59935C0120A070 C935 22 25.5 0.6 --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 Overcurrent protection --- --- B59750C0140A270 C750 13 18 0.6 --- 245 16 13 --- ---
Leaded disks, coated, 63 V 1.2 80 Overcurrent protection E69802 --- B59910C0130A070 C910 22 25.5 0.8 --- --- --- --- --- ---
Leaded disks, coated, 110 V 150 160 Overcurrent protection E69802 --- B59890C0160A070 C890 4 7.5 0.5 104843 --- --- --- --- ---
Sample kit - Overcurrent protection --- --- Overcurrent protection --- --- B59002Z0999A099 Kit --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.5 265 Overcurrent protection E69802 --- B59810C0130A070 C810 22 25.5 0.8 --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1500 550 Overcurrent protection E69802 --- B59886C0120A070 C886 6.5 10 0.6 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection E69802 --- B59771C0120A070 C771 9 13.5 0.6 104843 --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 Overcurrent protection --- --- B59201P1120A062 P1201 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 Overcurrent protection E69802 --- B59890C0080A070 C890 4 7.5 0.5 104843 --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 Overcurrent protection E69802 --- B59772C0120A070 C772 9 13.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 600 420 Overcurrent protection E69802 --- B59884C0120A070 C884 6.5 10 0.6 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 Overcurrent protection X 1210 B59707A0120A062 A707 --- --- --- --- --- --- --- 120 ---
Leaded disks, coated, 380 V up to 500 V 1200 550 Overcurrent protection E69802 --- B59885C0120A070 C885 6.5 10 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 45 265 Overcurrent protection E69802 --- B59873C0120A070 C873 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 65 265 Overcurrent protection E69802 --- B59875C0120A570 C875 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 Overcurrent protection --- --- B59412C1130B070 C1412 16 20.5 0.8 --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 Overcurrent protection E69802 --- B59990C0080A070 C990 4 7.5 0.5 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 55 265 Overcurrent protection E69802 --- B59874C0120A070 C874 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 4.6 30 Overcurrent protection E69802 --- B59985C0120A070 C985 6.5 10 0.6 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 Overcurrent protection X 1210 B59606A0110A062 A606 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.2 20 Overcurrent protection E69802 --- B59965C0160A070 C965 11 14.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 110 V 15 160 Overcurrent protection E69802 --- B59860C0160A070 C860 11 14.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 Overcurrent protection E69802 --- B59880C0080A070 C880 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 Overcurrent protection E69802 --- B59860C0120A070 C860 11 14.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 Overcurrent protection E69802 --- B59980C0120A070 C980 6.5 10 0.6 --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 10 265 Overcurrent protection E69802 --- B59850C0120A370 C850 13.5 17 0.6 --- 400 6.4 13.5 --- ---
Leaded disks, coated, 230 V, lead-free series 10 265 Overcurrent protection E69802 --- B59850C0120A570 C850 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 62 80 Overcurrent protection E69802 --- B59980C0130A070 C980 4 7.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 Overcurrent protection E69802 --- B59860C0080A070 C860 11 14.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 13 265 Overcurrent protection E69802 --- B59850C0130A070 C850 11 14.5 0.6 --- --- --- --- --- ---
Rods, uncoated, 500 V 5500 --- Overcurrent protection --- --- B59406B0060A040 B406 --- --- --- --- --- --- --- --- 12.5 ±1
Leaded disks, coated, 63 V 9.4 80 Overcurrent protection E69802 --- B59970C0080A070 C970 9 12.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 12 V 0.45 20 Overcurrent protection E69802 --- B59945C0160A070 C945 17.5 21 0.6 --- --- --- --- --- ---
Leaded disks, coated, 110 V 6 160 Overcurrent protection E69802 --- B59840C0160A070 C840 17.5 21 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 Overcurrent protection E69802 --- B59850C0120A070 C850 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 4.9 80 Overcurrent protection E69802 --- B59950C0130A070 C950 11 14.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 110 V 3.7 160 Overcurrent protection E69802 --- B59830C0160A070 C830 22 25.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.7 265 Overcurrent protection E69802 --- B59830C0120A070 C830 22 25.5 0.6 --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 Overcurrent protection --- 1210 B59907A0120A062 A907 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 5 265 Overcurrent protection E69802 --- B59830C0130A070 C830 17.5 21 0.8 --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.3 80 Overcurrent protection E69802 --- B59940C0120A070 C940 17.5 21 0.6 --- --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 Overcurrent protection E69802 --- B59840C0080A070 C840 17.5 21 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 6 265 Overcurrent protection E69802 --- B59840C0120A070 C840 17.5 21 0.6 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 56 440 Overcurrent protection --- --- B59451C1130B070 C1451 16 20.5 0.8 --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 Overcurrent protection --- --- B59215P1080A062 P1215 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 Overcurrent protection --- --- B59215P1120A062 P1215 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 1.65 80 Overcurrent protection E69802 --- B59930C0120A070 C930 22 25.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.2 80 Overcurrent protection E69802 --- B59930C0130A070 C930 17.5 21 0.8 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 Overcurrent protection E69802 --- B59773C0120A070 C773 9 13.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 Overcurrent protection E69802 --- B59890C0120A070 C890 4 7.5 0.5 104843 --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 Overcurrent protection --- --- B59201P1080A062 P1201 --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 Overcurrent protection --- --- B59101P1080A062 P1101 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 120 265 Overcurrent protection E69802 --- B59883C0120A070 C883 6.5 10 0.6 104843 --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 Overcurrent protection --- --- B59315P1120A062 P1315 --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 550 Overcurrent protection E69802 --- B59774C0115A070 C774 9 13.5 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 45 265 Overcurrent protection E69802 --- B59873C0120A570 C873 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 110 V 70 160 Overcurrent protection E69802 --- B59880C0160A070 C880 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 Overcurrent protection E69802 --- B59880C0120A070 C880 6.5 10 0.6 104843 --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 Overcurrent protection --- 0603 B59623A0090A062 A623 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 50 265 Overcurrent protection E69802 --- B59870C0130A070 C870 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 65 265 Overcurrent protection E69802 --- B59875C0120A070 C875 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V 4.6 20 Overcurrent protection E69802 --- B59985C0160A070 C985 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 Overcurrent protection E69802 --- B59860C0130A070 C860 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 Overcurrent protection E69802 --- B59990C0120A070 C990 4 7.5 0.5 --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 Overcurrent protection E69802 --- B59980C0080A070 C980 6.5 10 0.6 104843 --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.8 30 Overcurrent protection E69802 --- B59955C0120A070 C955 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.8 20 Overcurrent protection E69802 --- B59955C0160A070 C955 13.5 17 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.45 30 Overcurrent protection E69802 --- B59945C0120A070 C945 17.5 21 0.6 --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 Overcurrent protection E69802 --- B59970C0120A070 C970 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.8 30 Overcurrent protection E69802 --- B59975C0120A070 C975 9 12.5 0.6 --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 Overcurrent protection E69802 --- B59751C0120A070 C751 13 18 0.6 104843 --- --- --- --- ---
Rods, uncoated, 500 V 3500 --- Overcurrent protection --- --- B59404B0060A040 B404 --- --- --- --- --- --- --- --- 12.5 ±1

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren