TDK Electronics · TDK Europe

Power Capacitors

Power capacitors provide high power and energy efficiency in electric rail traction. The range of power capacitors applications extends from industrial drives and wind power systems through uninterruptible power supplies to lasers for medical engineering.

Get data sheets and search

PDF Type Application Style Number of phases Rated capacitance (µF)
B25610 AC Filtering MKK HP 3 200 - 3000
new
B25615A AC Filtering,  General purpose MKK AC 3 35 - 1435
B25620 DC link,  Drives,  General purpose MKP DC 1 40 - 4000
B25631, B25632 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 1 20 - 270
B25631, B25632 DC link,  Low ESL,  Snubber MKP DC LSI 1 20 - 300
B25640 DC link MKK DC-R NA 1000 - 20000
B25645 DC link MKK DC-R NA 350 - 3900
B25647 DC link MKK DC-R NA 380 - 1850
new
B25648A DC link MKK DC-R NA 470 - 880
B25680 DC link,  Drives MKP DC 1 50 - 4000
B25690 DC link,  Drives,  General purpose MKP DC 1 50 - 5500
B25695E DC link,  Drives MKP DC HT 1 95 - 3400
new
B25696H DC link,  Drives MKP DC HF 1 47 - 1280
B25750H DC link, AC Filtering MKK DCI-H NA 1000 - 24000
B32361, B32362 General purpose,  UPS systems,  Wind power MKP AC 1 10 - 600
B32370, B32371, B32373, B32374 AC Filtering,  General purpose MKD AC 1 10 - 350
B32375, B32376, B32377, B32378 AC Filtering,  General purpose MKD AC 3 5 - 400
B32377G AC Filtering,  General purpose MKD AC 3 30 - 75
B33331V AC Filtering,  General purpose MKP AC 1 2 - 50

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Safety Recommendations (ZVEI)
  • General technical information

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.