TDK Electronics · TDK Europe

Power Capacitors

Power capacitors provide high power and energy efficiency in electric rail traction. The range of power capacitors applications extends from industrial drives and wind power systems through uninterruptible power supplies to lasers for medical engineering.

Get Data Sheets and Search

PDF Type Application Style Number of phases Rated capacitance (µF)
new
B25620 DC link,  Drives,  General purpose MKP DC 1 40 - 4000
B25631, B25632 DC link,  Low ESL,  Snubber MKP DC LSI 1 20 - 300
B25631, B25632 Snubber & DC link,  Ultra Low ESL MKP DC ULSI HF 1 20 - 270
B25640 DC link,  Frequency converters,  Resonant filtering MKK DC R 1 2600 - 12500
new
B25645 DC link MKK DC-R unknown 350 - 3900
new
B25647 DC link MKK DC-R unknown 640 - 1850
B25680 DC link,  Drives MKP DC 1 50 - 4000
B25690 DC link,  Drives,  General purpose MKP DC 1 45 - 5500
B25750 DC link,  Frequency converters,  Resonant filtering MKK DCI, MKK DCI H 1 350 - 6900
new
B32361, B32362 General purpose,  UPS systems,  Wind power MKP AC 1 10 - 600
new
B32365 Medical MKP DC 1 32 - 200

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Safety Recommendations (ZVEI)

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.