TDK Corporation has extended its portfolio of EPCOS ERU SMT power inductors with the ERU16 choke series, comprised of ten different types. The inductance values of the new B82559B*A016 series, which replaces the former B82559A*A016 series, extend from 1.0 µH to 30 µH, and their saturation currents range from 10.3 A DC to 40.4 A DC at 25 °C.