TDK Electronics · TDK Europe

Inductors

December 8, 2020

TDK releases compact flat wire SMT high-current chokes

 Teaser_LG_en

TDK Corporation (TSE: 6762) has extended its portfolio of EPCOS ERU SMT power inductors with the ERU16 choke series, comprised of ten different types. The inductance values of the new B82559B*A016 series, which replaces the former B82559A*A016 series, extend from 1.0 µH to 30 µH, and their saturation currents range from 10.3 A DC to 40.4 A DC at 25 °C.

A key feature of these new power inductors is their compact design: With a footprint of just 17.3 x 16.5 mm, they take up 12 percent less space on the PCB than their predecessor. The low insertion heights of 7.55 mm (1.0 µH) to 11.1 mm (30 µH) vary depending on the type. This low-profile design is based on a flat rectangular helical winding technology, which also results in lower losses.

The DC resistances are between 1 mΩ and 15.4 mΩ. The new series of high-current chokes is designed for operating temperatures between -40 °C and +150 °C. Its additional third soldering pad results in high mechanical stability on the PCB. The new components can be used as output and storage chokes in a wide variety of power supply topologies including point-of-load (POL) converters, DC-DC converters, high-current switch-mode power supplies and inverters for photovoltaics systems and automotive applications. The components are RoHS-compatible and qualified to AEC-Q200.

Main application

  • Output and storage chokes for point-of-load (POL) converters
  • DC-DC converters and high-current switch-mode power supplies
  • Inverters for photovoltaics systems
  • Automotive applications

Main features and benefits

  • Compact dimensions due to flat rectangular helical winding
  • High saturation currents of up to 40.4 A DC
  • Qualified to AEC-Q200


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media