Temperature sensors
December 1, 2020
TDK announces new chip NTC thermistors for conductive adhesion mounting
- Multilayer chip NTC thermistors that can be mounted using conductive adhesion
- Capable of operating in high temperatures up to 150°C
- AEC-Q200 qualified, with proven reliability for automotive applications
TDK Corporation (TSE:6762) announces the development of new chip NTC thermistors designed for conductive adhesion mounting, expanding TDK’s NTCSP series product lineup. The chip NTC thermistors are used for temperature sensing and compensation, measuring without direct contact in automotive applications including ABS, inside the transmission or engine, and more. The new NTCSP series part numbers are available in 10 kΩ, 47 kΩ, and 100 kΩ types with dimensions of 1.0 × 0.5 mm and 1.6 × 0.8 mm.
Responding to the need for diversified mounting methods, the new chip NTC thermistors product adopts AgPd termination, which enables conductive adhesion mounting. They are optimally suited for applications where soldering is difficult.
With its wide operating temperature range, from -55°C to 150°C, the NTCSP series can be applied in various temperature measurement and compensation roles in low to high temperature ranges. They are highly reliable, certified by AEC-Q200, the global automotive standard for passive components.
TDK continuously aims to expand the lineup of NTCSP series products by increasing the number of chip sizes and thermistor characteristics, and widening operating temperature ranges to meet diverse application needs.
Glossary
- AEC-Q200: certification for passive components regarding the reliability of automotive electronic components standardized by the Automotive Electronics Council (AEC).
- AgPd: Silver palladium alloy
Main applications
- For temperature measurement and compensation applications occurring in wide temperature ranges
- Applications where solder connections are difficult in the mounting process
- Automotive applications (ABS, transmissions, engines, etc.)
- Air conditioner IPMs (Power MOS-FET)
Main features and benefits
- Enables conductive adhesion mounting
- Capable of operating in a wide temperature range from -55°C to 150°C
- Highly reliable AEC-Q200 certified product
Key data
External dimensions [mm] | Type | Resistance (25°C) [kΩ] | Resistance tolerance [%] | B constant (B25/50) [K] | B constant (B25/85) [K] | B constant tolerance [%] |
---|---|---|---|---|---|---|
1.0 x 0.5 x 0.5 (EIA0402) | NTCSP103JF103FT1S | 10 | 1 | 3380 | 3435 | 1 |
NTCSP104BF473FT1SX | 47 | 1 | 4050 | 4114 | 1 | |
NTCSP104KF104FT1S | 100 | 1 | 4419 | 4485 | 1 | |
1.6 x 0.8 x 0.8 (EIA0603) | NTCSP163JF103FT1S | 10 | 1 | 3380 | 3435 | 1 |
NTCSP164BF473FT1SX | 47 | 1 | 4050 | 4114 | 1 | |
NTCSP164KF104FT1S | 100 | 1 | 4419 | 4485 | 1 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily