TDK Electronics · TDK Europe

Multilayer ceramic capacitors

January 28, 2020

World’s first flip-type MLCCs in 0510 design for automotive applications

 Teaser_LG_en
  • Particularly suitable for noise suppression and decoupling
  • Permitting space-saving designs and a reduction in the number of components
  • Qualified in accordance with AEC-Q200

TDK Corporation (TSE: 6762) has developed the new CGAE series, the world’s first flip-type MLCCs in 0510 design (EIA 0204) with capacitances of up to 1 µF, for automotive applications*. Depending on their capacitance, the capacitors are designed for rated voltages of between 4 V and 50 V and they cover a capacitance range from 47 nF to 1 µF. All types of the new series are qualified in accordance with AEC-Q200. Volume production began in January 2020.

In contrast to conventional MLCCs, the connections on the flip-type capacitors are rotated through 90°. This produces a wider and, at the same time, shorter current path, which results in lower ESL and ESR values, and thus lower impedances. Flip-type MLCCs have already proven themselves in numerous applications.

Advanced driver-assistance systems (ADAS) are becoming increasingly important for improving safety. At the same time, a growing number of functionalities that support autonomous driving, are being established. These require computing power comparable to that of PCs or smartphones. The ICs used for this purpose are therefore offering ever more functions, which means that a growing number of decoupling MLCCs are required for noise suppression. At the same time, the trend toward space-saving designs is continuing, boosting the demand for high-efficiency components for noise suppression.

Thanks to the high efficiency of the new capacitors in noise suppression and decoupling, the number of MLCCs required can be reduced. TDK will, in future, develop even greater capacitance values, so that it can extend the product range and serve the growing number of automotive applications.

 *Status: January 2020 according to studies by TDK

Main applications

  • Noise suppression and decoupling of supply lines for automotive electronic control units (ECUs)

Main features and benefits

  • High capacitance of 1 µF in the 0510 design (EIA 0204)
  • Low ESL values, thus requiring fewer MLCCs
  • High reliability thanks to qualification in accordance with AEC-Q200

Key data

TypeDimensions
[mm]
Temperature
characteristics
Rated voltage
[V]
Capacitance
CGAEA1X7R1H473M0.52 x 1.00 x 0.30X7R5047 nF
CGAEA2X7R1E473M0.52 x 1.00 x 0.30X7R2547 nF
CGAEA1X7T0J104M0.52 x 1.00 x 0.30X7T6.3100 nF
CGAEA3X7T0G104M0.52 x 1.00 x 0.30X7T4100 nF
CGAEB1X7T0G105M0.58 x 1.10 x 0.58X7T41 μF




Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media