TDK Electronics · TDK Europe

EMC components

December 15, 2020

TDK launches noise suppression filters for in-vehicle PoC

 Teaser_LG_en
  • Contributes to high-frequency isolation and control of radiation noise (0.7 - 2.4 GHz)
  • Achieves 1000 Ω (at 900 GHz) or greater with the rated current of 400 mA at 125°C in the 1005 form
  • DC superimposition characteristics with good impedance
  • AEC-Q200 compliant

TDK Corporation announces the launch of the MDF1005 series of noise suppression filters for in-vehicle PoC, used in applications such as ADAS circuits, BUS lines, telematics units, and more. Mass production will begin in December 2020.

The products in the MDF1005 series have good DC superimposition characteristics with impedance within the PoC high-frequency band, between 700 MHz and 2.4 GHz. The series is also optimal for the isolation of communication interfaces and noise control. Despite its small size, 1.0 millimeter long and 0.5 millimeter wide, the products in the series deliver 1000 ohms, or greater impedance with the rated current of 400 mA in environments reaching 125°C.

Using ferrite material with low loss within the high frequency band, the MDF series retains higher impedance at higher frequency when compared to general chip beads, and also controls impedance fluctuation during energization, meeting demands placed on PoC filters while demonstrating noise-controlling effects. The new filters are qualified in accordance with AEC-Q200.

TDK will continue working to expand the range of impedances to meet the noise control requirements of customers in various in-vehicle electronic devices.

Glossary

  • PoC: Power over Coaxial, the transmission technology superimposing a signal line onto a power source line using a single coaxial cable

Main applications

  • ADAS circuit, BUS line, telematics unit (e.g. C-V2X, e-call)

Main features and benefits

  • Contributes to high-frequency isolation and control of radiation noise (0.7 - 2.4 GHz)
  • Achieves 1000 ohms (at 900 GHz) or greater with the rated current of 400 mA at 125°C in the 1005 form
  • DC superimposition characteristics with good impedance

Main features

Type

Impedance [Ω] typ. at 100 MHzImpedance [Ω] typ. at 900 MHzDC resistance [Ω] typ.DC resistance [Ω] max.Rated current [mA] max.
MDF1005GAD102ATD25

190

1000

0.53

0.69

400




Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media