Inertial sensors
December 14, 2020
TDK releases Tronics AXO®315 – high performance, force-rebalance SMD MEMS accelerometer with digital interface
TDK Corporation announces the release of Tronics AXO®315, a miniature high performance 1-axis closed-loop MEMS accelerometer with a 24-bit digital SPI interface and SMD package that reaches quartz sensors performances, outperforms commercial MEMS sensors, and eases integration. The new force-rebalance accelerometer delivers an excellent one-year composite bias repeatability of 1 mg and composite scale factor repeatability of 600 ppm under severe temperature and vibration conditions common in industrial, land, railway, naval and construction applications. Its characteristics enable significant reduction in size, weight and cost of materials for industrial motion control units, Inertial Measurement Units (IMU) and Inertial Navigation Systems (INS).
AXO315 is a ±14 g range, in-plane linear accelerometer. It has been designed and developed to provide high precision and reliability in the most challenging environments. It achieves a 1 mg composite bias repeatability over one year at temperatures ranging from -55 °C to +105 °C, and 4 g vibrations with an outstanding vibration rejection. Performance is augmented by its superior Allan variance characteristics, with an excellent bias instability of 4 µg, a velocity random walk of 0.006 m/s/√h, and very low noise of 15 μg/√Hz, thus enabling high resolution and low error.
The new AXO315’s performance is equivalent to the incumbent analog quartz accelerometers and mechanical inclinometers, but at a fraction of their size, weight, and price, while remaining free from dual-use export control according to Annex 1 of Council Regulation (EC) No 428/2009. AXO315 exhibits higher performance levels than any current commercially available MEMS sensors components and delivers an 80% gain in temperature stability compared to Tronics’ previous accelerometer generation AXO®215. The new accelerometer complements the existing lineup of Tronics high performance GYPRO® digital gyros for high-performance IMUs and INS. It comes in a lightweight 1.4 g hermetic SMD J-lead ceramic package (12 x 12 x 5 mm), enabling low-cost assembly and reliability on PCB, even in fast-changing temperature conditions.
With its superior performance and robustness, AXO315 is an ideal sensor for applications requiring high accuracy and stability in demanding environments, such as servo inclinometers and dynamic inclinometers in industrial motion control units, IMUs and INS for GNSS-aided positioning, and navigation of manned and unmanned ground vehicles and trains.
The AXO315 accelerometers are manufactured, tested and calibrated at Tronics Microsystems’ facility in Grenoble, France. Pre-production and customer sampling have begun. Evaluation of the sensors can also be made through an Arduino-based evaluation kit that is specifically designed to provide developers with improved testing functionalities such as output reading and recording, recalibration and digital self-tests. Full production of the sensors and availability through its network of distributors are scheduled for summer 2021.
Glossary
- 1-year composite bias repeatability: typical bias error repeatability over 1-year in operation under temperature and vibrations
- 1-year composite scale factor repeatability: typical precision over operating temperature during 1-year in operation
- Closed-loop / force rebalance: When the sensor is subjected to linear acceleration, the acceleration acts on the proof-mass, which is itself counterbalanced by applying voltages that generate electrostatic forces to rebalance the proof mass (closed-loop operation). The applied voltage is directly proportional to the input acceleration
Main applications
- Servo-inclinometer for precise industrial motion and tilt control
- IMU and INS for ground and underground vehicles, trains and robots
- Test instrumentation
Main features and benefits
- High precision and fidelity with 1-year composite bias repeatability of 1 mg and a 600 ppm composite scale factor repeatability over temperature and vibrations (-55 °C to +105 °C, >4 g rms vibration), making it compatible with demanding applications such as train and vehicle localization, , heavy-industry and construction machines positioning and motion control, as well as test instrumentation
- Force-rebalance closed-loop MEMS accelerometer with quartz sensors -equivalent performances at a fraction of their size (<0.8 cm3 vs <10 cm3), weight ( <1.4 g vs 50 g) and price (2-3 times cheaper)
- SMD component with digital SPI interface reducing the cost of integration and BOM: standard SMT assembly on FR4 board, no ADC required and easier system calibration
- Non classified under dual use applications enabling civil and security usage without export license
Key data
AXO315 performance | Unit | Typical values |
---|---|---|
Input range | g | ±14 |
Operating temperature range | °C | -55 to +105 |
1 year composite bias repeatability | mg | 1 |
Vibration Rectification Error | µg/g² | 20 |
Bias instability (Allan variance) | µg | 4 |
Velocity Random Walk (Allan variance) | m/s/√h | 0.006 |
Noise density | µg/√Hz | 15 |
1 year composite scale factor repeatability | ppm | 600 |
Scale factor non linearity | ppm | 100 |
Bandwidth | Hz | >300 |
Data rate | Hz | 2500 |
Power supply | V | 5 |
Size (l x w x h) | mm | 12 x 12 x 5.5 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily