TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 93
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
22 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0226K000 11 21 31.5 yes
15 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0156K000 11 21 31.5 yes
15 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0156J000 11 21 31.5 yes
33 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0336M000 12.5 21.5 31.5 yes
15 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3156J000 18 27.5 31.5 yes
6.8 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3685K000 11 21 31.5 yes
10 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1106M000 11 21 31.5 yes
10 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1106J000 11 21 31.5 yes
6.8 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3685J000 11 21 31.5 yes
3.3 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3335J000 11 21 31.5 yes
47 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0476M000 18 27.5 31.5 yes
4.7 ±10 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6475K000 14 24.5 31.5 yes
10 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3106J000 12.5 21.5 31.5 yes
6.8 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1685J000 11 21 31.5 yes
15 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1156K000 11 21 31.5 yes
4.7 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3475K000 11 21 31.5 yes
33 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0336J000 12.5 21.5 31.5 yes
15 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3156K000 18 27.5 31.5 yes
4.7 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1475J000 11 21 31.5 yes
68 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1686J000 22 36.5 31.5 yes
2.2 ±5 630 220 Polyester Untaped 12 Radial, Boxed 27.5 MKT Wound B32524 B32524Q8225J000 21 31 31.5 yes
10 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3106K000 12.5 21.5 31.5 yes
33 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3336K000 22 36.5 31.5 yes
15 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1156M000 11 21 31.5 yes
33 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1336M000 18 27.5 31.5 yes
47 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0476J000 18 27.5 31.5 yes
10 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0106K000 11 21 31.5 yes
3.3 ±5 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6335J000 14 24.5 31.5 yes
15 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0156M000 11 21 31.5 yes
4.7 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1475K000 11 21 31.5 yes
4.7 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0475K000 11 21 31.5 yes
6.8 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3685M000 11 21 31.5 yes
33 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0336K000 12.5 21.5 31.5 yes
22 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3226M000 19 30 31.5 yes
68 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1686K000 22 36.5 31.5 yes
3.3 ±20 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6335M000 14 24.5 31.5 yes
10 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0106M000 11 21 31.5 yes
22 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3226J000 19 30 31.5 yes
22 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0226J000 11 21 31.5 yes
33 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3336M000 22 36.5 31.5 yes
68 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1686M000 22 36.5 31.5 yes
2.2 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3225M000 11 21 31.5 yes
2.2 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3225J000 11 21 31.5 yes
33 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1336J000 18 27.5 31.5 yes
6.8 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524Q0685J000 11 21 31.5 yes
10 ±20 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6106M000 22 36.5 31.5 yes
4.7 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1475M000 11 21 31.5 yes
47 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1476J000 21 31 31.5 yes
10 ±5 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6106J000 22 36.5 31.5 yes
4.7 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3475J000 11 21 31.5 yes
2.2 ±20 630 220 Polyester Untaped 12 Radial, Boxed 27.5 MKT Wound B32524 B32524Q8225M000 21 31 31.5 yes
4.7 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3475M000 11 21 31.5 yes
68 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0686K000 18 27.5 31.5 yes
4.7 ±5 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6475J000 14 24.5 31.5 yes
47 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1476M000 21 31 31.5 yes
100 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0107M000 22 36.5 31.5 yes
3.3 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3335K000 11 21 31.5 yes
22 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3226K000 19 30 31.5 yes
68 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0686J000 18 27.5 31.5 yes
2.2 ±5 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6225J000 11 21 31.5 yes
4.7 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0475M000 11 21 31.5 yes
100 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0107J000 22 36.5 31.5 yes
4.7 ±20 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6475M000 14 24.5 31.5 yes
33 ±5 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3336J000 22 36.5 31.5 yes
6.8 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524Q0685M000 11 21 31.5 yes
22 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1226M000 14 24.5 31.5 yes
15 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3156M000 15 24.5 31.5 yes
2.2 ±10 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6225K000 11 21 31.5 yes
6.8 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1685K000 11 21 31.5 yes
6.8 ±20 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6685M000 18 27.5 31.5 yes
6.8 ±10 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6685K000 18 27.5 31.5 yes
6.8 ±5 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6685J000 18 27.5 31.5 yes
6.8 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524Q0685K000 11 21 31.5 yes
22 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1226K000 14 24.5 31.5 yes
22 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1226J000 14 24.5 31.5 yes
22 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0226M000 11 21 31.5 yes
47 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1476K000 21 31 31.5 yes
33 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1336K000 18 27.5 31.5 yes
3.3 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3335M000 11 21 31.5 yes
100 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0107K000 22 36.5 31.5 yes
2.2 ±10 630 220 Polyester Untaped 12 Radial, Boxed 27.5 MKT Wound B32524 B32524Q8225K000 21 31 31.5 yes
15 ±5 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1156J000 11 21 31.5 yes
10 ±20 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524R3106M000 12.5 21.5 31.5 yes
47 ±10 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0476K000 18 27.5 31.5 yes
10 ±10 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6106K000 22 36.5 31.5 yes
2.2 ±20 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6225M000 11 21 31.5 yes
3.3 ±10 400 200 Polyester Untaped 8.5 Radial, Boxed 27.5 MKT Wound B32524 B32524R6335K000 14 24.5 31.5 yes
6.8 ±20 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1685M000 11 21 31.5 yes
2.2 ±10 250 160 Polyester Untaped 5 Radial, Boxed 27.5 MKT Wound B32524 B32524Q3225K000 11 21 31.5 yes
4.7 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0475J000 11 21 31.5 yes
68 ±20 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0686M000 18 27.5 31.5 yes
10 ±10 100 63 Polyester Untaped 3 Radial, Boxed 27.5 MKT Wound B32524 B32524Q1106K000 11 21 31.5 yes
10 ±5 63 40 Polyester Untaped 1 Radial, Boxed 27.5 MKT Wound B32524 B32524R0106J000 11 21 31.5 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list