TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

PDF Capacitance (µF) Rated voltage (V DC) Design Type
file_pdf_box
0.001 - 220 63 - 630 Radial, Boxed B32521 - B32529
file_pdf_box
0.001 - 33 63 - 1000 Radial, Uncoated B32560, B32562, B32563, B32564
file_pdf_box
0.1 - 10 100 - 630 Radial, Coated B32593, B32594
file_pdf_box
0.68 - 2.2 250 Radial, Uncoated B32572, B32573
file_pdf_box
0.68 - 6.8 100 - 630 Axial, Cylindrical winding B32232
file_pdf_box
0.68 - 6.8 100 - 630 Axial, Flat winding B32231

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.