TDK Electronics · TDK Europe

RM Cores and Accessories

Number of hits: 42
PDF Inventory Core shape Individual parts Sections Terminals Ordering code Remarks
RM 8 Coil former 1 5 squared pins B65812N1005D001 ---
RM 5 Coil former 1 8 J terminals SMD B65822J1008T001 ---
RM 8 Coil former 2 5 squared pins B65812N1005D002 ---
RM 8 Coil former 1 8 squared pins B65812N1008D001 ---
RM 8 Coil former 2 8 pins B65812N1008D002 ---
RM 8 Coil former 1 12 squared pins B65812N1012D001 ---
RM 5 Coil former 2 8 gullwing terminals SMD B65822F1008T002 ---
RM 5 Coil former 1 6 pins B65806N1106D001 ---
RM 5 Coil former 2 6 pins B65806N1106D002 ---
RM 8 Coil former 1 12 angled pins B65812C1512T001 ---
RM 5 Coil former 1 8 pins B65806N1108D001 ---
RM 5 Coil former 1 8 gullwing terminals SMD B65822F1008T001 ---
RM 5 Coil former 1 4 pins B65806N1104D001 ---
RM 5 Coil former 1 5 pins B65806N1105D001 ---
RM 6 Coil former 1 6 squared pins B65808N1006D001 ---
RM 6 Coil former 2 6 squared pins B65808N1006D002 ---
RM 6 Coil former 2 8 pins B65808N1108D002 for SMPS transformers w. line isolation
RM 6 Coil former 1 8 gullwing terminals SMD B65821C1008T001 ---
RM 6 Coil former 2 4 squared pins B65808N1004D002 ---
RM 6 Coil former 1 5 squared pins B65808N1005D001 ---
RM 6 Coil former 1 8 angled pins B65808E1508T001 ---
RM 6 Coil former 1 4 squared pins B65808N1004D001 ---
RM 4 Low Profile Coil former 1 10 J terminals SMD B65804B6010T001 6 and 8 terminals upon request
RM 12 Coil former 1 12 pins B65816N1012D001 ---
RM 4 Low Profile Coil former 2 10 J terminals SMD B65804B6010T002 ---
RM 4 Low Profile Coil former 1 6 pins B65804N1206D001 max. op. temp. 155°C
RM 12 Coil former 1 11 pins B65816N1011D001 ---
RM 12 Coil former 1 12 pins B65816C1512T001 ---
RM 8 Coil former 2 12 squared pins B65812N1012D002 ---
RM 8 Coil former 2 8 pins B65812N1108D002 for SMPS transformers w. line isolation
RM 14 Coil former 1 12 pins B65888C1512T001 ---
RM 14 Coil former 1 10 pins B65888N1010D001 ---
RM 14 Coil former 1 12 pins B65888N1012D001 ---
RM 10 Coil former 2 12 pins B65814N1012D002 ---
RM 10 Coil former 1 12 pins B65814C1512T001 ---
RM 10 Coil former 1 8 pins B65814N1008D001 ---
RM 10 Coil former 2 8 pins B65814N1008D002 ---
RM 10 Coil former 1 12 pins B65814N1012D001 ---
RM 4 Coil former 1 5 pins B65804N1105D001 max. op. temp. 155°C
RM 4 Coil former 1 6 pins B65804N1106D001 max. op. temp. 155°C
RM 7 Coil former 2 8 pins B65820W1008D002 ---
RM 7 Coil former 1 8 pins B65820W1008D001 ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list