TDK Electronics · TDK Europe

RM-Kerne und Zubehör

Trefferanzahl: 42
PDF Inventory Kernform Einzelteile Kammern Anschlüsse Bestellnummer Bemerkung
RM 8 Coil former 1 5 squared pins B65812N1005D001 ---
RM 5 Coil former 1 8 J terminals SMD B65822J1008T001 ---
RM 8 Coil former 2 5 squared pins B65812N1005D002 ---
RM 8 Coil former 1 8 squared pins B65812N1008D001 ---
RM 8 Coil former 2 8 pins B65812N1008D002 ---
RM 8 Coil former 1 12 squared pins B65812N1012D001 ---
RM 5 Coil former 2 8 gullwing terminals SMD B65822F1008T002 ---
RM 5 Coil former 1 6 pins B65806N1106D001 ---
RM 5 Coil former 2 6 pins B65806N1106D002 ---
RM 8 Coil former 1 12 angled pins B65812C1512T001 ---
RM 5 Coil former 1 8 pins B65806N1108D001 ---
RM 5 Coil former 1 8 gullwing terminals SMD B65822F1008T001 ---
RM 5 Coil former 1 4 pins B65806N1104D001 ---
RM 5 Coil former 1 5 pins B65806N1105D001 ---
RM 6 Coil former 1 6 squared pins B65808N1006D001 ---
RM 6 Coil former 2 6 squared pins B65808N1006D002 ---
RM 6 Coil former 2 8 pins B65808N1108D002 for SMPS transformers w. line isolation
RM 6 Coil former 1 8 gullwing terminals SMD B65821C1008T001 ---
RM 6 Coil former 2 4 squared pins B65808N1004D002 ---
RM 6 Coil former 1 5 squared pins B65808N1005D001 ---
RM 6 Coil former 1 8 angled pins B65808E1508T001 ---
RM 6 Coil former 1 4 squared pins B65808N1004D001 ---
RM 4 Low Profile Coil former 1 10 J terminals SMD B65804B6010T001 6 and 8 terminals upon request
RM 12 Coil former 1 12 pins B65816N1012D001 ---
RM 4 Low Profile Coil former 2 10 J terminals SMD B65804B6010T002 ---
RM 4 Low Profile Coil former 1 6 pins B65804N1206D001 max. op. temp. 155°C
RM 12 Coil former 1 11 pins B65816N1011D001 ---
RM 12 Coil former 1 12 pins B65816C1512T001 ---
RM 8 Coil former 2 12 squared pins B65812N1012D002 ---
RM 8 Coil former 2 8 pins B65812N1108D002 for SMPS transformers w. line isolation
RM 14 Coil former 1 12 pins B65888C1512T001 ---
RM 14 Coil former 1 10 pins B65888N1010D001 ---
RM 14 Coil former 1 12 pins B65888N1012D001 ---
RM 10 Coil former 2 12 pins B65814N1012D002 ---
RM 10 Coil former 1 12 pins B65814C1512T001 ---
RM 10 Coil former 1 8 pins B65814N1008D001 ---
RM 10 Coil former 2 8 pins B65814N1008D002 ---
RM 10 Coil former 1 12 pins B65814N1012D001 ---
RM 4 Coil former 1 5 pins B65804N1105D001 max. op. temp. 155°C
RM 4 Coil former 1 6 pins B65804N1106D001 max. op. temp. 155°C
RM 7 Coil former 2 8 pins B65820W1008D002 ---
RM 7 Coil former 1 8 pins B65820W1008D001 ---

Sie können bis zu 20 Dateien gesammelt als zip-Datei herunter laden. Markieren Sie dazu die gewünschten Dateien und klicken Sie auf Download unter der Liste.

Liste exportieren