TDK Electronics · TDK Europe

ER/ETD/EQ Cores and Accessories

Number of hits: 16
PDF Inventory Core shape Individual parts Sections Terminals Remarks Ordering code
ETD 59/31/22 Coil former 1 24 pins max. op. temp. 180°C B66398W1024T001
ETD 44/22/15 Coil former 1 18 pins max. op. temp. 155°C B66366B1018T001
ETD 44/22/15 Coil former 1 18 pins max. op. temp. 180°C B66366W1018T001
ETD 49/25/16 Coil former 1 20 pins max. op. temp. 155°C B66368B1020T001
ETD 49/25/16 Coil former 1 20 pins max. op. temp. 180°C B66368W1020T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp.155°C B66362B1014T001
ETD 29/16/10 Coil former 1 14 pins max. op. temp. 180°C B66359X1014T001
ETD 29/16/10 Coil former 1 13 pins max. op. temp. 180°C B66359W1013T001
ER 11/5 Coil former 1 10 gullwing terminals SMD B65526B1010T001
ETD 39/20/13 Coil former 1 16 pins max. op. temp. 180°C B66364W1016T001
ETD 39/20/13 Coil former 1 16 pins max. op. temp. 155°C B66364B1016T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp. 180°C B66362X1014T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp. 180°C B66362W1014T001
ETD 54/28/19 Coil former 1 22 pins max. op. temp. 180°C B66396W1022T001
ETD 29/16/10 Coil former 1 13 pins max. op. temp.155°C B66359B1013T001
ER 9.5/5 Coil former 1 8 gullwing terminals SMD B65527B1008T001

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list