TDK Electronics

ER/ETD/EQコアおよび付属品

検索結果件数: 16
PDF 在庫      コア形状 個別部品 セクション数 端子 備考 発注コード
ETD 59/31/22 Coil former 1 24 pins max. op. temp. 180°C B66398W1024T001
ETD 44/22/15 Coil former 1 18 pins max. op. temp. 155°C B66366B1018T001
ETD 44/22/15 Coil former 1 18 pins max. op. temp. 180°C B66366W1018T001
ETD 49/25/16 Coil former 1 20 pins max. op. temp. 155°C B66368B1020T001
ETD 49/25/16 Coil former 1 20 pins max. op. temp. 180°C B66368W1020T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp.155°C B66362B1014T001
ETD 29/16/10 Coil former 1 14 pins max. op. temp. 180°C B66359X1014T001
ETD 29/16/10 Coil former 1 13 pins max. op. temp. 180°C B66359W1013T001
ER 11/5 Coil former 1 10 gullwing terminals SMD B65526B1010T001
ETD 39/20/13 Coil former 1 16 pins max. op. temp. 180°C B66364W1016T001
ETD 39/20/13 Coil former 1 16 pins max. op. temp. 155°C B66364B1016T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp. 180°C B66362X1014T001
ETD 34/17/11 Coil former 1 14 pins max. op. temp. 180°C B66362W1014T001
ETD 54/28/19 Coil former 1 22 pins max. op. temp. 180°C B66396W1022T001
ETD 29/16/10 Coil former 1 13 pins max. op. temp.155°C B66359B1013T001
ER 9.5/5 Coil former 1 8 gullwing terminals SMD B65527B1008T001

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート