TDK Electronics · TDK Europe

Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)

Low inductance • Automotive grade

THB-robust • Matching to IGBTs

High-frequency switching capability

High pulse capability 

 Image Page

 

Based on single-metalized polypropylene (MKP/MFP) or double-metalized polypropylene (MMKP) TDK’s film capacitors cover a wide range of compact designs that operate at high frequencies to withstand high pulse loads. 


Features & benefits

Features

  • Snubber matching to IGBTs
  • Flat terminals for direct busbar mounting 
  • Resonance capacitors with high current handling capability
  • PFC capacitors for high-frequency applications
  • High AC currents
  • Robust High Temperature, Humidity and Bias (THB) options 

*Please note that these features may vary by product series

Customer benefits

Savings

  • Less PCB space thanks to higher packing density series
  • Reduced component count with high current/high pulse capability series
  • Long service life thanks to robustness against THB

Electrical

  • Long service life expectancy based on advanced polypropylene film technology
  • Self-healing
  • Capacitance stability over voltage variation

Mechanical

  • 2- and 4-pin versions available

Environment

  • Pb-free, RoHS compatible

Get data sheets and search

PDF Capacitance (µF) Rate of voltage rise (V/µs) Rated voltage (V DC) Rated voltage (V AC) Design Type Lead spacing (mm) Temperature, max. (°C)
0.001 - 1 170 - 15000 250 - 2000 --- Radial, boxed B3267*L 10, 15 +125
0.0015 - 40 24 - 8000 250 - 2000 --- Radial, boxed B3265*A/G/J/T 15 - 52.5 +110
0.0022 - 0.47 1500 - 6500 630 - 2000 --- Straight terminal B3264*H 10 - 22.5 +125
0.0022 - 0.56 500 - 8000 400 - 2000 --- Radial, boxed B3264*B 10 - 22.5 +125
0.01 - 22 54 - 400 450 - 630 --- Radial, boxed B3267*Z 10 - 37.5 +125
0.022 - 0.68 2000 - 4500 1000 - 2000 --- Radial, strap terminals B32686S --- +110
0.068 - 2.2 100 - 250 450 - 630 --- Radial, boxed B3267*P 10 - 22.5 +125
0.068 - 5.6 275 - 700 850 - 2000 450 - 800 Radial, strap terminals B3265*S --- +110
0.47 - 2.2 15 - 60 450 --- Straight terminal B3270*P 10 - 22.5 +110

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Applications

 Automotive
Traction
 Renewable Energy
 Industrial Automation

Product resources


Get in contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media

Follow us on

LinkedIn X (Twitter)