TDK Electronics · TDK Europe

SMD Current Sense Transformers - EP11 CST HV Series – B78419A

 Current Sense_Transformers EP11 Image

Key Features

  • Turns ratio from 1 : 50 to 1 : 180 Np : Ns
  • Inductance Lmin from 1.2 to 18.0 mH
  • Very low DC resistance 0.5 mΩ
  • Wide temperature range up to 150 °C
  • Basic insulation Np/(Ns, core) Vop 1 kV DC
  • Pulse withstanding voltage 6 kV (1.2/50 μs)
  • RoHS compatible
  • AEC-Q200

Ordering No.: B78419X2

For more information, please download the sample kit PDF or order from our distributors.

Order from Mouser Download

Number of hits: 5
PDF Inventory Inductance (μH) Turns ratio (Np:Ns) Sensed current (A) Test voltage (V AC) Core shape Type Ordering code Max. height (mm) Max. width (mm) Max. length (mm) Min. operating temperature (°C) Max. operating temperature (°C)
7500 1:125 30 2.5 kVrms, 1 s EP11 B78419A2 B78419A2455A003 14.4 13.6 12.8 -40 +150
6500 1:100 30 2.5 kVrms, 1 s EP11 B78419A2 B78419A2454A003 14.4 13.6 12.8 -40 +150
18000 1:180 30 2.5 kVrms, 1 s EP11 B78419A2 B78419A2456A003 14.4 13.6 12.8 -40 +150
1200 1:50 30 2.5 kVrms, 1 s EP11 B78419A2 B78419A2452A003 14.4 13.6 12.8 -40 +150
2800 1:70 30 2.5 kVrms, 1 s EP11 B78419A2 B78419A2453A003 14.4 13.6 12.8 -40 +150
Download all marked data sheets as zip file or export the search results in MS Excel format