TDK TDK Electronics · TDK Europe

EMI Suppression Capacitors

PDF Capacitance (µF) RMS voltage (V AC) Suppression Class Type
file_pdf_box
0.1 - 15 305 X2 B32922H - B32926J
file_pdf_box new
0.047 - 2.2 305 X2 B32932,  B32933,  B32934,  B32936
file_pdf_box
0.001 - 0.01 500 Y1 B81123
file_pdf_box
0.01 - 6.8 330 X1 B32911*3,  B32912*3,  B32913*3,  B32914*3,  B32916*3
file_pdf_box
0.001 - 1 300 Y2 B32021,  B32022,  B32023,  B32024,  B32026
file_pdf_box
0.0068 - 5.6 530 X1 B32912*5,  B32913*5,  B32914*5,  B32916*5,  B32918*5
file_pdf_box
0.47 - 20 350 X2 B32924*4,  B32926*4,  B32928*4
file_pdf_box new
0.0047 - 1.2 350 Y2 B32032,  B32033,  B32034,  B32036
file_pdf_box
0.01 - 30 305 X2 B32921 - B32928

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.