TDK Electronics · TDK Europe

EMI Suppression Capacitors

Get data sheets and search

PDF Capacitance (µF) RMS voltage (V AC) Suppression Class Type
0.001 - 0.01 500 Y1 B81123
new
0.001 - 1 300 Y2 B32021H-J, B32022H-J, B32023H-J, B32024H-J, B32026H-J
0.001 - 1 300 Y2 B32021, B32022, B32023, B32024, B32026
0.0047 - 1.2 350 Y2 B32032, B32033, B32034, B32036
0.0068 - 5.6 530 X1 B32912*5, B32913*5, B32914*5, B32916*5, B32918*5
0.01 - 30 305 X2 B32921 - B32928
0.01 - 6.8 330 X1 B32911*3, B32912*3, B32913*3, B32914*3, B32916*3
new
0.015 - 10 480 X1 B32912H4 - B32918H4
new
0.033 - 5.6 305 X2 B32922P - B32924Q
0.047 - 2.2 305 X2 B32932, B32933, B32934, B32936
new
0.1 - 4.7 10 - 305 X2 B32922M3 - B32926M3
0.1 - 15 305 X2 B32922H - B32926J
0.47 - 20 350 X2 B32924*4, B32926*4, B32928*4

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Definition of terms
  • Typical applications
  • Questionnaire for new developments
  • General technical information
  • Standards and specifications
  • Marking and ordering code system
  • Taping and packing
  • Weights
  • Mounting guidelines
  • Quality
  • Environment
  • Symbols and terms
  • Overview
  • General/standards
  • Application note for Y2 EMI capacitors
  • Application note for X1/X2 EMI capacitors
  • Cautions and warnings

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.