TDK Corporation presents new miniaturized EPCOS MEMS pressure sensor dies. The automotive versions of the C33 series boast dimensions of just 1 mm x 1 mm x 0.4 mm, making them one of the smallest of their kind. The low-profile C39 type, with dimensions of 0.65 mm x 0.65 mm x 0.24 mm is especially suitable for IoT and consumer applications.