TDK Electronics · TDK Europe

Inductors

March 27, 2018

Low-profile power inductor for advanced driver assistance systems

 Teaser_LG_en
  • Low-profile IEC 2012 package with an insertion height of just 0.5 mm
  • Low leakage flux
  • Qualified to AEC-Q200

TDK Corporation announces the MLD2012 multilayer inductor for automotive power circuits. The new component that is based on a ferrite core is available in a compact IEC 2012 (EIA 0805) package with a footprint of 2.0 mm x 1.25 mm and an insertion height of just 0.5 mm. The power inductor, which is qualified to AEC-Q200, offers an inductance value of 0.47 µH and a rated current of 1200 mA. Thanks to its excellent electrical performance and broad operating temperature range of -40 °C to +125 °C, the low-profile component is suitable for automotive applications, especially in advanced driver assistance systems (ADAS), where it helps enable even smaller cameras, for example. The MLD2012 inductor is also suitable for in-vehicle infotainment (IVI) and telematics systems as well as in the various automotive ECUs and modules. Mass production of the MLD2012 started in March 2018.

Like the existing MLD2016 series of power inductors, the new MLD2012 features a multilayer structure in order to achieve low leakage flux, thus expanding TDK's lineup of ferrite core power inductors for an increasing range of automotive applications.

Main applications

  • Advanced driver assistance systems (ADAS)
  • In-vehicle infotainment (IVI) and telematics
  • Various ECUs and module

Main features and benefits

  • Low-profile IEC 2012 package with an insertion height of just 0.5 mm
  • Low leakage flux
  • Broad operating temperature range from -40 °C to +125 °C
  • Qualified to AEC-Q200  

Key data

TypeDimensions
[mm]
Inductance
[μH] (±20%)
DC resistance
[Ω] (±30%)
Rated current
[mA] *
MLD2012SR47T2.0 x 1.25 x 0.50.470.121200
MLD2016S1R0M2.0 x 1.6 x 0.851.00.121100
MLD2016S1R5M2.0 x 1.6 x 0.851.50.151000
MLD2016S2R2M2.0 x 1.6 x 0.852.20.17900
MLD2016S3R3M2.0 x 1.6 x 0.853.30.23800
MLD2016S4R7M2.0 x 1.6 x 0.854.70.25750

* Based on a temperature increase of 40 K by self-heating



Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media