TDK Electronics · TDK Europe

Current protection devices

July 18, 2017

Extended range of PTC inrush current limiters

 Teaser_LG_en

TDK Corporation has extended its range of EPCOS PTC-based inrush current limiters. The four new versions of the B5921*J0130A020 series with plastic housing are designed for voltages from 280 V AC to 560 V AC, offer rated resistances from 22 Ω to 100 Ω at 25 °C and have a heat capacity of up to 2.3 J/K. They are UL approved and are qualified to AEC-Q200.

The B594* and B597* series of leaded disk components offer rated voltages of between 260 V AC and 560 V AC. Depending on the type, their rated resistances are between 25 Ω and 1100 Ω. Also type-dependent, these protection devices have been approved in accordance with UL, IECQ and VDE. All types of both series are RoHS-compatible.

One great advantage of PTC inrush current limiters is their intrinsic safety. For example, if a short circuit should occur within a device when it is switched on, the component very quickly limits the current to non-critical values.

Typical applications for PTC inrush current limiters include converters and power supplies for industrial and household electronics as well as in e-mobility applications. These include onboard charging circuits and the charging and discharging of DC link capacitors in the drives of hybrid and electric vehicles.

Main applications

  • Converters and power supply units for industrial and household electronics
  • Onboard charging circuits and the charging and discharging of DC link capacitors in the drives 
    ​of hybrid and electric vehicles.

Main features and benefits

  • Wide range of rated voltages and resistances
  • Approvals compliant with UL, IECQ and VDE
  • Intrinsic safety


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media