TDK Electronics · TDK Europe

Pressure sensors

October 10, 2017

Miniaturized sensor dies for automotive and IoT applications

 Teaser_LG_en
  • Smallest automotive types with dimensions of just 1 mm x 1 mm x 0.4 mm (C33)
  • Qualification based on AEC-Q101
  • Low-profile types for IoT applications with dimensions of 0.65 mm x 0.65 mm x 0.24 mm (C39)
  • Very long-term stability

TDK Corporation presents new miniaturized EPCOS MEMS pressure sensor dies. The automotive versions of the C33 series boast dimensions of just 1 mm x 1 mm x 0.4 mm, making them one of the smallest of their kind*. They are designed for absolute pressures of 1.2 bar to 10 bar, and are qualified based on AEC-Q101. The typical operating voltage is 3 V. With a supply voltage of 5 V they offer sensitivities of between 15 mV/bar and 80 mV/bar, depending on the type. The miniaturized pressure sensors are suitable for a temperature range from -40 °C to +135 °C and can even withstand 140 °C for short periods. They also offer a very long-term stability of ± 0.35% FS (full scale).

The C39 type, with its footprint of just 0.65 mm x 0.65 mm is especially suitable for IoT and consumer applications. One noteworthy feature of the C39 is its low insertion height of just 0.24 mm, which makes the low-profile MEMS pressure sensor die ideal for applications in smartphones and wearables, for example, where space requirements are critical. The C39 is designed for an absolute pressure of 1.2 bar and, like the C33 series, offers long-term stability of ± 0.35% FS. All the pressure sensor dies operate on the piezoresistive principle and deliver, via a Wheatstone bridge, an analog signal that is proportional to the applied pressure and the supply voltage.

* Status: September 2017 according to EPCOS market research

Main applications

  • C33: Automotive applications
  • C39: Consumer and IoT applications

Main features and benefits

  • Compact dimensions of just 1 mm x 1 mm x 0.4 mm, and 0.65 mm x 0.65 mm x 0.24 mm, respectively
  • Very long-term stability of ± 0.35% FS
  • Automotive types qualified based on AEC-Q101


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media