TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 1
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Soldering Packing Packing unit (pcs)
SMD 30.99x25.4 12.7 0.81 8.6 Double Choke 12 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0862A020 100 Reflow Tape (44mm) & reel (330mm diam.) 100

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list