TDK Electronics · TDK Europe

Data and Signal Line Chokes (EPCOS)

Get data sheets & search

PDF Design Number of lines Common-mode inductance (mH) Rated current (A) Type
Leaded Quad Choke 4.7 - 10 0.2, 0.3 B82720H14
Leaded Double Choke 4.7 - 68 0.2 - 0.7 B82720H15
Leaded Double Choke 2.2 - 47 0.1 B82791G15, B82791H15
Leaded Quad Choke 0.2 - 6 0.1 B82791G14
new
SMD Double Choke 0.1 0.15 ACT1210R-101
new
SMD Double Choke 0.1 0.15 ACT1210L-101
SMD Double Choke 0.005 - 4.7 0.2 - 1 B82790C0, B82790S0
SMD Double Choke 0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0
SMD Quad Choke 4.7, 10 0.2, 0.3 B82794C2
SMD Double Choke 0.005 - 47 0.1 - 1.2 B82793C0, B82793S0
SMD Double Choke 0.051, 0.1 0.15, 0.2 ACT45B
SMD Double Choke 4.7 - 50 0.1 - 0.6 B82792C0
SMD Double Choke 4.7 - 68 0.2 - 0.7 B82794C0
new
SMD Double Choke 0.2 0.07 ACT1210L-201
SMD Quad Choke 0.47 - 4.7 0.3 - 0.6 B82792C2
SMD Double Choke 0.022 - 0.11 0.15 - 0.3 ACT1210

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • General technical information
  • EMC services
  • Quality and environment
  • Cautions and warnings
  • Symbols and terms
  • General

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.