TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 1
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Soldering Packing Packing unit (pcs)
SMD 19.3x17.02 10.1 0.22 3.2 Double Choke 49 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A010 100 Reflow Tape (32mm) & reel (330mm diam.) 200

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list