TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 1
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Type Ordering code Inductance measurement frequency (kHz) Impedance measurement frequency (MHz) Min. operating temperature (°C) Max. operating temperature (°C) Soldering Packing Packing unit (pcs)
Leaded 13x9.5 14.3 68 0.2 Double Choke 3300 (typ.) 80 42 40 B82720H15 B82720H0015A035 10 0.1 -40 125 Wave Paper tray 150

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list