TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 9
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Type Ordering code Inductance measurement frequency (kHz) Impedance measurement frequency (MHz) Min. operating temperature (°C) Max. operating temperature (°C) Soldering Packing Packing unit (pcs) Remarks
Leaded 13x9.5 14.3 4.7 0.3 Quad Choke 900 (typ.) 80 42 40 B82720H14 B82720H0014A016 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 10 0.2 Quad Choke 1300 (typ.) 80 42 40 B82720H14 B82720H0014A025 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 4.7 0.7 Double Choke 500 (typ.) 80 42 40 B82720H15 B82720H0015A016 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 10 0.6 Double Choke 700 (typ.) 80 42 40 B82720H15 B82720H0015A025 10 0.1 -40 125 Wave Paper tray 150 ---
SMD 12.7x12.7 5.46 0.88 1.8 Double Choke 90 (typ.) 80 48 40 B82720S0 B82720S0182A020 100 --- --- --- Reflow Tape (24mm) & reel (330mm diam.) 500 hot-tip dinned
Leaded 13x9.5 14.3 68 0.2 Double Choke 3300 (typ.) 80 42 40 B82720H15 B82720H0015A035 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 5 0.3 Quad Choke 550 (typ.) 80 42 40 B82720H14 B82720H0014A013 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 28 0.4 Double Choke 1200 (typ.) 80 42 40 B82720H15 B82720H0015A028 10 0.1 -40 125 Wave Paper tray 150 ---
Leaded 13x9.5 14.3 47 0.3 Double Choke 2700 (typ.) 80 42 40 B82720H15 B82720H0015A030 10 0.1 -40 125 Wave Paper tray 150 ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list