TDK Electronics · TDK Europe

Data and Signal Line Chokes

Number of hits: 91
PDF Inventory Design Size (lxw) (mm) Height (Max.) (mm) Common-mode inductance (mH) Rated current (A) Number of lines Resistance (mOhm) Rated voltage (V DC) Rated voltage (V AC) Rated temperature (°C) Remarks Type Ordering code Inductance measurement frequency (kHz) Impedance measurement frequency (MHz) Min. operating temperature (°C) Max. operating temperature (°C) Soldering Packing Packing unit (pcs)
SMD 4.5x3.2 [EIA 1812] 3 0.022 0.25 Double Choke 580 80 42 85 tinned B82789S0 B82789S0223N002 100 10 -55 125 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 19.3x17.02 10.1 0.59 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A020 100 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 30.99x25.4 12.7 5.6 3.25 Double Choke 69 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0322A040 10 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.81 8.6 Double Choke 12 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0862A020 100 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 9x6 5.2 1 0.5 Double Choke 170 (typ.) 80 42 60 --- B82790C0 B82790C0105N240 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 5.2 0.011 0.5 Double Choke 80 (typ.) 80 42 60 --- B82790C0 B82790C0113N201 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 30.99x25.4 12.7 0.63 10.4 Double Choke 8.8 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0103A020 100 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 9x6 5.2 2.2 0.4 Double Choke 400 (typ.) 80 42 60 --- B82790C0 B82790C0225N265 10 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 19.3x17.02 10.1 1.47 2.8 Double Choke 59 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0282A030 10 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 9x6 5.2 0.025 0.5 Double Choke 110 (typ.) 80 42 60 --- B82790C0 B82790C0253N201 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 19.3x17.02 10.1 1.32 3.2 Double Choke 50 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A020 10 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 0.22 3.2 Double Choke 49 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0322A010 100 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 0.768 5.6 Double Choke 18 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0562A030 100 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 19.3x17.02 10.1 --- --- Double Choke --- 80 48 40 hot-tip dinned Kit B82721S0 B82721X2 --- --- --- --- Reflow --- ---
SMD 19.3x17.02 10.1 1.18 5.7 Double Choke 17 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0572A040 10 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 9x6 5.2 0.47 0.5 Double Choke 170 (typ.) 80 42 60 --- B82790C0 B82790C0474N215 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 3.2x2.5 [EIA 1210] 2.5 0.0047 0.1 Double Choke 620 80 --- 125 --- ADF32T-4R7 ADF32T-4R7 100 --- --- 125 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 9x6 5.2 4.7 0.2 Double Choke 510 (typ.) 80 42 60 --- B82790C0 B82790C0475N265 10 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 5.2 0.005 1 Double Choke 60 (typ.) 80 42 60 --- B82790C0 B82790C0502N201 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 5.2 0.051 0.5 Double Choke 140 (typ.) 80 42 60 --- B82790C0 B82790C0513N201 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 14x10.5 7.3 10 0.5 Double Choke 1100 (typ.) 80 42 60 --- B82792C0 B82792C0106N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 4.5x3.2 [EIA 1812] 3 0.022 0.25 Double Choke 580 80 42 110 tinned B82789C0 B82789C0223H002 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 9x6 4.8 0.025 0.8 Double Choke 110 (typ.) 80 42 60 --- B82793S0 B82793S0253N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 4.8 0.051 0.8 Double Choke 140 (typ.) 80 42 60 --- B82793S0 B82793S0513N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
Leaded 13x9.5 14.3 4.7 0.3 Quad Choke 900 (typ.) 80 42 40 --- B82720H14 B82720H0014A016 10 0.1 -40 125 Wave Paper tray 150
Leaded 13x9.5 14.3 10 0.2 Quad Choke 1300 (typ.) 80 42 40 --- B82720H14 B82720H0014A025 10 0.1 -40 125 Wave Paper tray 150
Leaded 13x9.5 14.3 4.7 0.7 Double Choke 500 (typ.) 80 42 40 --- B82720H15 B82720H0015A016 10 0.1 -40 125 Wave Paper tray 150
SMD 16.6x13.3 10.8 10 0.6 Double Choke 700 (typ.) 80 42 60 --- B82794C0 B82794C0106N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
Leaded 13x9.5 14.3 10 0.6 Double Choke 700 (typ.) 80 42 40 --- B82720H15 B82720H0015A025 10 0.1 -40 125 Wave Paper tray 150
SMD 4.5x3.2 [EIA 1812] 3 0.022 0.25 Double Choke 580 80 42 85 tinned B82789C0 B82789C0223N002 100 10 -55 125 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 16.6x13.3 10.8 28 0.4 Double Choke 1200 (typ.) 80 42 60 --- B82794C0 B82794C0286N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
SMD 16.6x13.3 10.8 4.7 0.7 Double Choke 500 (typ.) 80 42 60 --- B82794C0 B82794C0475N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
SMD 4.5x3.2 [EIA 1812] 3 0.051 0.25 Double Choke 550 80 42 110 tinned B82789C0 B82789C0513H002 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 16.6x13.3 10.8 47 0.3 Double Choke 2800 (typ.) 80 42 60 --- B82794C0 B82794C0476N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
SMD 30.99x25.4 12.7 0.47 13 Double Choke 6.7 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0133A020 100 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 30.99x25.4 12.7 0.38 19 Double Choke 3 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A040 100 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 4.5x3.2 [EIA 1812] 3 0.051 0.25 Double Choke 550 80 42 85 tinned B82789C0 B82789C0513N002 100 10 -55 125 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 30.99x25.4 12.7 0.16 19 Double Choke 2.5 (typ.) 80 48 40 hot-tip dinned B82722S0 B82722S0193A041 100 --- --- --- Reflow Tape (44mm) & reel (330mm diam.) 100
SMD 12.7x12.7 5.46 0.88 1.8 Double Choke 90 (typ.) 80 48 40 hot-tip dinned B82720S0 B82720S0182A020 100 --- --- --- Reflow Tape (24mm) & reel (330mm diam.) 500
SMD 16.6x13.3 10.8 68 0.2 Double Choke 3400 (typ.) 80 42 60 --- B82794C0 B82794C0686N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
SMD 16.6x13.3 10.8 10 0.2 Quad Choke 1400 (typ.) 80 42 60 --- B82794C2 B82794C2106N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
SMD 19.3x17.02 10.1 3 2.7 Double Choke 65 (typ.) 80 48 40 hot-tip dinned B82721S0 B82721S0272T040 10 --- --- --- Reflow Tape (32mm) & reel (330mm diam.) 200
SMD 16.6x13.3 10.8 4.7 0.3 Quad Choke 900 (typ.) 80 42 60 --- B82794C2 B82794C2475N465 10 --- -40 125 Reflow Tape (24mm) & reel (330mm diam.) 250
Leaded 13x9.5 14.3 68 0.2 Double Choke 3300 (typ.) 80 42 40 --- B82720H15 B82720H0015A035 10 0.1 -40 125 Wave Paper tray 150
SMD 9x6 4.8 1 0.7 Double Choke 140 (typ.) 80 42 60 --- B82793C0 B82793C0105N265 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 4.8 0.011 0.8 Double Choke 80 (typ.) 80 42 60 --- B82793C0 B82793C0113N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 4.8 20 0.1 Double Choke 1800 (typ.) 80 42 60 Telecom applications B82793C0 B82793C0206N265 10 0.1 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 3.2x2.5 [EIA 1210] 2.5 0.11 0.3 Double Choke 400 80 --- 150 --- ACT1210 ACT1210-110-2P-TL00 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 3.2x2.5 [EIA 1210] 2.5 0.022 0.25 Double Choke 500 80 --- 150 --- ACT1210 ACT1210-220-2P-TL00 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 6000
Leaded 15.2x7.4 17.6 4.7 0.1 Double Choke 850 (typ.) 80 42 60 vertical; without potting B82791H15 B82791H0015A016 10 0.1 -40 125 Wave Paper tray 200
SMD 3.2x2.5 [EIA 1210] 2.5 0.051 0.2 Double Choke 700 80 --- 150 --- ACT1210 ACT1210-510-2P-TL00 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 6000
Leaded 15.2x7.4 17.6 10 0.1 Double Choke 1200 (typ.) 80 42 60 vertical; without potting B82791H15 B82791H0015A025 10 0.1 -40 125 Wave Paper tray 200
SMD 9x6 4.8 2.2 0.5 Double Choke 400 (typ.) 80 42 60 --- B82793C0 B82793C0225N265 10 1 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
Leaded 15.2x7.4 17.6 47 0.1 Double Choke 5100 (typ.) 80 42 60 vertical; without potting B82791H15 B82791H0015A030 10 0.1 -40 125 Wave Paper tray 200
SMD 9x6 4.8 0.025 0.8 Double Choke 110 (typ.) 80 42 60 --- B82793C0 B82793C0253N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 3.2x2.5 [EIA 1210] 2.5 0.2 0.07 Double Choke 5500 80 --- 125 --- ACT1210L-201 ACT1210L-201-2P-TL00 100 --- -40 125 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 4.5x3.2 [EIA 1812] 3 0.1 0.15 Double Choke 1500 80 42 110 tinned B82789C0 B82789C0104H002 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 9x6 4.8 0.47 0.7 Double Choke 170 (typ.) 80 42 60 --- B82793C0 B82793C0474N215 100 1 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 4.8 4.7 0.4 Double Choke 550 (typ.) 80 42 60 --- B82793C0 B82793C0475N265 10 1 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 4.5x3.2 [EIA 1812] 3 0.1 0.15 Double Choke 1500 80 42 85 tinned B82789C0 B82789C0104N002 100 10 -55 125 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 9x6 4.8 47 0.1 Double Choke 3700 (typ.) 80 42 60 Telecom applications B82793C0 B82793C0476N265 10 0.1 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 4.5x3.2 [EIA 1812] 3 0.011 0.3 Double Choke 250 80 42 110 tinned B82789C0 B82789C0113H002 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 4.5x3.2 [EIA 1812] 3 0.1 0.15 Double Choke 2000 50 --- 125 --- ACT45B ACT45B-101-2P-TL003 100 10 -40 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 4.5x3.2 [EIA 1812] 3 0.051 0.2 Double Choke 1000 50 --- 125 --- ACT45B ACT45B-510-2P-TL003 100 10 -40 150 Reflow Tape (12 mm) & reel (330mm diam.) 2500
SMD 3.2x2.5 [EIA 1210] 2.5 0.1 0.15 Double Choke 1100 80 --- 125 --- ACT1210L-101 ACT1210L-101-2P-TL00 100 10 -40 125 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 9x6 4.8 0.005 1.2 Double Choke 60 (typ.) 80 42 60 --- B82793C0 B82793C0502N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 4.5x3.2 [EIA 1812] 3 0.011 0.3 Double Choke 250 80 42 85 tinned B82789C0 B82789C0113N002 100 10 -55 125 Reflow Tape (12 mm) & reel (330mm diam.) 2500
Leaded 13x9.5 14.3 5 0.3 Quad Choke 550 (typ.) 80 42 40 --- B82720H14 B82720H0014A013 10 0.1 -40 125 Wave Paper tray 150
SMD 9x6 4.8 0.051 0.8 Double Choke 140 (typ.) 80 42 60 --- B82793C0 B82793C0513N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 14x10.5 7.3 22 0.2 Double Choke 1600 (typ.) 80 42 60 --- B82792C0 B82792C0226N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 14x10.5 7.3 33 0.1 Double Choke 2000 (typ.) 80 42 60 --- B82792C0 B82792C0336N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 14x10.5 7.3 4.7 0.6 Double Choke 400 (typ.) 80 42 60 --- B82792C0 B82792C0475N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 14x10.5 7.3 50 0.1 Double Choke 2600 (typ.) 80 42 60 --- B82792C0 B82792C0506N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 3.2x2.5 [EIA 1210] 2.5 0.1 0.15 Double Choke 1100 80 --- 125 --- ACT1210R-101 ACT1210R-101-2P-TL00 100 10 -40 125 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 9x6 5.2 0.025 0.5 Double Choke 110 (typ.) 80 42 60 --- B82790S0 B82790S0253N201 100 --- -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 9x6 5.2 0.051 0.5 Double Choke 140 (typ.) 80 42 60 --- B82790S0 B82790S0513N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 14x10.5 7.3 6.8 0.6 Double Choke 500 (typ.) 80 42 60 --- B82792C0 B82792C0685N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
Leaded 17.5x17.5 8 6 0.1 Quad Choke 1200 (typ.) 80 42 60 without potting B82791G14 B82791G0014A012 10 0.1 -40 125 Wave Paper tray 80
Leaded 17.5x17.5 8 4.7 0.1 Quad Choke 850 (typ.) 80 42 60 without potting B82791G14 B82791G0014A016 10 0.1 -40 125 Wave Paper tray 80
SMD 14x10.5 7.3 1 0.5 Quad Choke 170 (typ.) 80 42 60 --- B82792C2 B82792C2105N365 100 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 14x10.5 7.3 0.47 0.6 Quad Choke 220 (typ.) 80 42 60 --- B82792C2 B82792C2474N315 100 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
SMD 14x10.5 7.3 4.7 0.3 Quad Choke 700 (typ.) 80 42 60 --- B82792C2 B82792C2475N365 10 --- -40 125 Reflow Tape (24 mm) & reel (330mm diam.) 500
Leaded 17.5x17.5 8 0.2 0.1 Quad Choke 300 (typ.) 80 42 60 without potting B82791G14 B82791G0014A017 100 0.1 -40 125 Wave Paper tray 80
Leaded 17.5x17.5 8 38 0.1 Double Choke 5000 (typ.) 80 42 60 horizontal; without potting B82791G15 B82791G0015A014 10 0.1 -40 125 Wave Paper tray 80
Leaded 17.5x17.5 8 4.7 0.1 Double Choke 850 (typ.) 80 42 60 horizontal; without potting B82791G15 B82791G0015A016 10 0.1 -40 125 Wave Paper tray 80
Leaded 13x9.5 14.3 28 0.4 Double Choke 1200 (typ.) 80 42 40 --- B82720H15 B82720H0015A028 10 0.1 -40 125 Wave Paper tray 150
Leaded 17.5x17.5 8 2.2 0.1 Double Choke 300 (typ.) 80 42 60 horizontal; without potting B82791G15 B82791G0015A017 10 0.1 -40 125 Wave Paper tray 80
Leaded 13x9.5 14.3 47 0.3 Double Choke 2700 (typ.) 80 42 40 --- B82720H15 B82720H0015A030 10 0.1 -40 125 Wave Paper tray 150
SMD 3.2x2.5 [EIA 1210] 2.5 0.1 0.15 Double Choke 1500 80 --- 150 --- ACT1210 ACT1210-101-2P-TL00 100 10 -55 150 Reflow Tape (12 mm) & reel (330mm diam.) 6000
SMD 9x6 4.8 0.1 0.5 Double Choke 180 (typ.) 80 42 60 --- B82793C0 B82793C0104N201 100 10 -40 125 Reflow Tape (16 mm) & reel (330mm diam.) 1500
SMD 30.99x25.4 12.7 --- --- Double Choke --- 80 48 40 hot-tip dinned Kit B82722S0 B82722X2 --- --- --- --- Reflow --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list