TDK Electronics

データ/信号回線用チョーク

検索結果件数: 100
PDF 在庫      製品ステータス 設計 サイズ(lxw) (mm) 高さ (最大) (mm) 回路数 定格電圧 (V DC) 定格電圧 (V AC) 定格温度 (°C) 備考 タイプ 発注コード はんだ付け 共通モードインダクタンス (mH) 定格電流 (A) 抵抗値 (mOhm) インダクタンス測定周波数 (kHz) インピーダンス測定周波数 (MHz) 最低動作温度(°C) 最高動作温度 (°C) 包装 包装単位 (個)
Production Sample Kit Series B82722S0 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722X0002 B82722X0002 Reflow --- --- --- --- --- --- --- --- ---
Production Sample Kit Series B82721S0 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721X0002 B82721X0002 Reflow --- --- --- --- --- --- --- --- ---
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 gold-plated B82789C0 B82789C0104N001 Reflow 0.1 0.15 1500 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0474N215 Reflow 0.47 0.7 170 (typ.) 100 1 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 tinned B82789C0 B82789C0104N002 Reflow 0.1 0.15 1500 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0475N265 Reflow 4.7 0.4 550 (typ.) 10 1 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 gold-plated B82789C0 B82789C0104H001 Reflow 0.1 0.15 1500 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0225N265 Reflow 2.2 0.5 400 (typ.) 10 1 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 12.7x12.7 5.46 Double Choke 80 48 40 hot-tip dinned B82720S0 B82720S0182A020 Reflow 0.88 1.8 90 (typ.) 100 --- --- --- Tape (24mm) & reel (330mm diam.) 500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 tinned B82789C0 B82789C0104H002 Reflow 0.1 0.15 1500 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0253N201 Reflow 0.025 0.8 110 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production Leaded 13x9.5 14.3 Double Choke 80 42 40 --- B82720H15 B82720H0015A035 Wave 68 0.2 3300 (typ.) 10 0.1 -40 125 Paper tray 150
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0113N201 Reflow 0.011 0.8 80 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production Leaded 13x9.5 14.3 Double Choke 80 42 40 --- B82720H15 B82720H0015A028 Wave 28 0.4 1200 (typ.) 10 0.1 -40 125 Paper tray 150
Production Leaded 13x9.5 14.3 Double Choke 80 42 40 --- B82720H15 B82720H0015A030 Wave 47 0.3 2700 (typ.) 10 0.1 -40 125 Paper tray 150
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0104N201 Reflow 0.1 0.5 180 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0193A041 Reflow 0.16 19 2.5 (typ.) 100 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0105N265 Reflow 1 0.7 140 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0322A040 Reflow 5.6 3.25 69 (typ.) 10 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production Leaded 13x9.5 14.3 Double Choke 80 42 40 --- B82720H15 B82720H0015A025 Wave 10 0.6 700 (typ.) 10 0.1 -40 125 Paper tray 150
Production SMD 14x10.5 7.3 Quad Choke 80 42 60 --- B82792C2 B82792C2475N365 Reflow 4.7 0.3 700 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0133A020 Reflow 0.47 13 6.7 (typ.) 100 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0193A040 Reflow 0.38 19 3 (typ.) 100 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production SMD 14x10.5 7.3 Quad Choke 80 42 60 --- B82792C2 B82792C2474N315 Reflow 0.47 0.6 220 (typ.) 100 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production Leaded 13x9.5 14.3 Double Choke 80 42 40 --- B82720H15 B82720H0015A016 Wave 4.7 0.7 500 (typ.) 10 0.1 -40 125 Paper tray 150
Production Leaded 13x9.5 14.3 Quad Choke 80 42 40 --- B82720H14 B82720H0014A016 Wave 4.7 0.3 900 (typ.) 10 0.1 -40 125 Paper tray 150
Production Leaded 13x9.5 14.3 Quad Choke 80 42 40 --- B82720H14 B82720H0014A025 Wave 10 0.2 1300 (typ.) 10 0.1 -40 125 Paper tray 150
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0862A020 Reflow 0.81 8.6 12 (typ.) 100 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0572A040 Reflow 1.18 5.7 17 (typ.) 10 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0685N365 Reflow 6.8 0.6 500 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0562A030 Reflow 0.768 5.6 18 (typ.) 100 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0475N365 Reflow 4.7 0.6 400 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0572A020 Reflow 0.59 5.7 17 (typ.) 100 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production Leaded 13x9.5 14.3 Quad Choke 80 42 40 --- B82720H14 B82720H0014A013 Wave 5 0.3 550 (typ.) 10 0.1 -40 125 Paper tray 150
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0506N365 Reflow 50 0.1 2600 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790S0 B82790S0253N201 Reflow 0.025 0.5 110 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790S0 B82790S0513N201 Reflow 0.051 0.5 140 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 125 --- ADF32T-4R7 ADF32T-4R7 Reflow 0.0047 0.1 620 100 --- --- 125 Tape (12 mm) & reel (330mm diam.) 6000
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0513N201 Reflow 0.051 0.5 140 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 50 --- 125 --- ACT45B ACT45B-510-2P-TL003 Reflow 0.051 0.2 1000 100 10 -40 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 30.99x25.4 12.7 Double Choke 80 48 40 hot-tip dinned B82722S0 B82722S0103A020 Reflow 0.63 10.4 8.8 (typ.) 100 --- --- --- Tape (44mm) & reel (330mm diam.) 100
Production SMD 14x10.5 7.3 Quad Choke 80 42 60 --- B82792C2 B82792C2105N365 Reflow 1 0.5 170 (typ.) 100 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0106N365 Reflow 10 0.5 1100 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0272T040 Reflow 3 2.7 65 (typ.) 10 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0226N365 Reflow 22 0.2 1600 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0282A030 Reflow 1.47 2.8 59 (typ.) 10 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production Leaded 15.2x7.4 17.6 Double Choke 80 42 60 vertical; without potting B82791H15 B82791H0015A030 Wave 47 0.1 5100 (typ.) 10 0.1 -40 125 Paper tray 200
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0475N265 Reflow 4.7 0.2 510 (typ.) 10 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 50 --- 125 --- ACT45B ACT45B-101-2P-TL003 Reflow 0.1 0.15 2000 100 10 -40 150 Tape (12 mm) & reel (330mm diam.) 2500
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0502N201 Reflow 0.005 1 60 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0253N201 Reflow 0.025 0.5 110 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 125 --- ACT1210R-101 ACT1210R-101-2P-TL00 Reflow 0.1 0.15 1100 100 10 -40 125 Tape (12 mm) & reel (330mm diam.) 6000
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0474N215 Reflow 0.47 0.5 170 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 125 --- ACT1210L-201 ACT1210L-201-2P-TL00 Reflow 0.2 0.07 5500 100 --- -40 125 Tape (12 mm) & reel (330mm diam.) 6000
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0225N265 Reflow 2.2 0.4 400 (typ.) 10 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 14x10.5 7.3 Double Choke 80 42 60 --- B82792C0 B82792C0336N365 Reflow 33 0.1 2000 (typ.) 10 --- -40 125 Tape (24 mm) & reel (330mm diam.) 500
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0322A010 Reflow 0.22 3.2 49 (typ.) 100 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production SMD 19.3x17.02 10.1 Double Choke 80 48 40 hot-tip dinned B82721S0 B82721S0322A020 Reflow 1.32 3.2 50 (typ.) 10 --- --- --- Tape (32mm) & reel (330mm diam.) 200
Production Leaded 17.5x17.5 8 Double Choke 80 42 60 horizontal; without potting B82791G15 B82791G0015A017 Wave 2.2 0.1 300 (typ.) 10 0.1 -40 125 Paper tray 80
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0105N240 Reflow 1 0.5 170 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production (NRND) SMD 9x6 5.2 Double Choke 80 42 60 --- B82790C0 B82790C0113N201 Reflow 0.011 0.5 80 (typ.) 100 --- -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 125 --- ACT1210L-101 ACT1210L-101-2P-TL00 Reflow 0.1 0.15 1100 100 10 -40 125 Tape (12 mm) & reel (330mm diam.) 6000
Production Leaded 17.5x17.5 8 Double Choke 80 42 60 horizontal; without potting B82791G15 B82791G0015A016 Wave 4.7 0.1 850 (typ.) 10 0.1 -40 125 Paper tray 80
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 tinned B82789S0 B82789S0223N002 Reflow 0.022 0.25 580 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 150 --- ACT1210 ACT1210-220-2P-TL00 Reflow 0.022 0.25 500 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 6000
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 150 --- ACT1210 ACT1210-510-2P-TL00 Reflow 0.051 0.2 700 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 6000
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 gold-plated B82789S0 B82789S0223N001 Reflow 0.022 0.25 580 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production Leaded 15.2x7.4 17.6 Double Choke 80 42 60 vertical; without potting B82791H15 B82791H0015A016 Wave 4.7 0.1 850 (typ.) 10 0.1 -40 125 Paper tray 200
Production Leaded 15.2x7.4 17.6 Double Choke 80 42 60 vertical; without potting B82791H15 B82791H0015A025 Wave 10 0.1 1200 (typ.) 10 0.1 -40 125 Paper tray 200
Production Leaded 17.5x17.5 8 Quad Choke 80 42 60 without potting B82791G14 B82791G0014A016 Wave 4.7 0.1 850 (typ.) 10 0.1 -40 125 Paper tray 80
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 150 --- ACT1210 ACT1210-110-2P-TL00 Reflow 0.11 0.3 400 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 6000
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 tinned B82789S0 B82789S0223H002 Reflow 0.022 0.25 580 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production Leaded 17.5x17.5 8 Quad Choke 80 42 60 without potting B82791G14 B82791G0014A017 Wave 0.2 0.1 300 (typ.) 100 0.1 -40 125 Paper tray 80
Production SMD 16.6x13.3 10.8 Quad Choke 80 42 60 --- B82794C2 B82794C2475N465 Reflow 4.7 0.3 900 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production Leaded 17.5x17.5 8 Quad Choke 80 42 60 without potting B82791G14 B82791G0014A012 Wave 6 0.1 1200 (typ.) 10 0.1 -40 125 Paper tray 80
Production SMD 3.2x2.5 [EIA 1210] 2.5 Double Choke 80 --- 150 --- ACT1210 ACT1210-101-2P-TL00 Reflow 0.1 0.15 1500 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 6000
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 gold-plated B82789S0 B82789S0223H001 Reflow 0.022 0.25 580 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 gold-plated B82789C0 B82789C0513N001 Reflow 0.051 0.25 550 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Quad Choke 80 42 60 --- B82794C2 B82794C2106N465 Reflow 10 0.2 1400 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 tinned B82789C0 B82789C0513N002 Reflow 0.051 0.25 550 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Double Choke 80 42 60 --- B82794C0 B82794C0686N465 Reflow 68 0.2 3400 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production Leaded 17.5x17.5 8 Double Choke 80 42 60 horizontal; without potting B82791G15 B82791G0015A014 Wave 38 0.1 5000 (typ.) 10 0.1 -40 125 Paper tray 80
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 tinned B82789C0 B82789C0513H002 Reflow 0.051 0.25 550 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Double Choke 80 42 60 --- B82794C0 B82794C0476N465 Reflow 47 0.3 2800 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 tinned B82789C0 B82789C0223N002 Reflow 0.022 0.25 580 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Double Choke 80 42 60 --- B82794C0 B82794C0286N465 Reflow 28 0.4 1200 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 gold-plated B82789C0 B82789C0513H001 Reflow 0.051 0.25 550 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Double Choke 80 42 60 --- B82794C0 B82794C0475N465 Reflow 4.7 0.7 500 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 tinned B82789C0 B82789C0223H002 Reflow 0.022 0.25 580 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 gold-plated B82789C0 B82789C0223N001 Reflow 0.022 0.25 580 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 16.6x13.3 10.8 Double Choke 80 42 60 --- B82794C0 B82794C0106N465 Reflow 10 0.6 700 (typ.) 10 --- -40 125 Tape (24mm) & reel (330mm diam.) 250
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793S0 B82793S0513N201 Reflow 0.051 0.8 140 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 tinned B82789C0 B82789C0113N002 Reflow 0.011 0.3 250 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 gold-plated B82789C0 B82789C0223H001 Reflow 0.022 0.25 580 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 tinned B82789C0 B82789C0113H002 Reflow 0.011 0.3 250 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793S0 B82793S0253N201 Reflow 0.025 0.8 110 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 85 gold-plated B82789C0 B82789C0113N001 Reflow 0.011 0.3 250 100 10 -55 125 Tape (12 mm) & reel (330mm diam.) 2500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0502N201 Reflow 0.005 1.2 60 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 9x6 4.8 Double Choke 80 42 60 --- B82793C0 B82793C0513N201 Reflow 0.051 0.8 140 (typ.) 100 10 -40 125 Tape (16 mm) & reel (330mm diam.) 1500
Production SMD 4.5x3.2 [EIA 1812] 3 Double Choke 80 42 110 gold-plated B82789C0 B82789C0113H001 Reflow 0.011 0.3 250 100 10 -55 150 Tape (12 mm) & reel (330mm diam.) 2500

最大20個のファイルを集めてZIPファイルとしてダウンロードすることができます。
そのためにご希望のファイルに印をつけ、リストの下の「ダウンロード」ボタンをクリックしてください。

エクスポート