TDK Electronics · TDK Europe

PTC Thermistors

Number of hits: 282
PDF Inventory Design Rated resistance (Ohm) Max. operating voltage (V) Max width (mm) Application/Category Max. height (mm) Max. diameter (mm) Ordering code Type VDE approval UL approval to UL1434 Max. link voltage (V DC) Heat capacity (J/K) Sensing temperature (°C) Case size (EIA) Breakdodwn voltage (V) Max. current (A) Width (mm) Lead spacing (mm) Rated current at 25°C (mA) Max. fault voltage (V AC) Max. switching current (A) Housing Min. resistance (Ohm) Surface temperature (°C) IECQ according to IEC 60738­1
Leaded disks, 260 V up to 1000 V 56 440 16 Overcurrent protection 20.5 0.8 B59451C1130B070 C1451 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Superior series --- --- --- Limit temperature sensors --- --- B59001Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- B59215P1080A062 P1215 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 56 440 16 Inrush current limiters 20.5 0.8 B59451C1130B070 C1451 40040539 E69802 620 2.1 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0150A040 C8 --- E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 25 80 --- Overcurrent protection --- --- B59215P1120A062 P1215 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 400 265 --- Overcurrent protection --- --- B59807A0090A062 A807 --- X --- --- --- 1210 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- B59301P1120A062 P1301 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 1.65 80 22 Overcurrent protection 25.5 0.6 B59930C0120A070 C930 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 9 Overcurrent protection 13.5 0.6 B59773C0120A070 C773 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0085A062 A421 --- E69802 --- --- 85 0402 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0090A062 A721 --- E69802 --- --- 90 0805 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1090A040 D1052 --- --- --- --- 90 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0120A040 C8 --- E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- B59115P1120A062 P1115 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Low power consumption 22 350 --- Motor starting --- --- B59549A0135A020 A549 --- E69802 --- --- --- --- >640 8 16.0 ±0.5 --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0100A562 A721 --- E69802 --- --- 100 0805 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0105A062 A421 --- E69802 --- --- 105 0402 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection 7.5 0.5 B59890C0120A070 C890 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1120A040 D1052 --- --- --- --- 120 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 260 9 Inrush current limiters 13.5 0.6 B59772C0120A070 C772 --- --- 370 0.6 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- B59101P1080A062 P1101 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1120A040 D1051 --- E69802 --- --- 120 --- --- --- 7.1 3.5 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 120 265 6.5 Overcurrent protection 10 0.6 B59883C0120A070 C883 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0075A062 A641 --- E69802 --- --- 75 0603 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- B59315P1120A062 P1315 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0080A062 A721 --- E69802 --- --- 80 0805 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 45 265 9 Overcurrent protection 12.5 0.6 B59873C0120A570 C873 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1060A040 D1052 --- --- --- --- 60 --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 32 --- Overcurrent protection --- --- B59407A0115A062 A407 --- --- --- --- 0402 --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0080A040 C8 --- E69802 --- --- 80 --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 55 80 --- Overcurrent protection --- --- B59115P1080A062 P1115 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 70 260 9 Inrush current limiters 13.5 0.6 B59770C0120A070 C770 --- --- 370 0.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 13 20 4 Overcurrent protection 7.5 0.5 B59995C0160A070 C995 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 70 160 6.5 Overcurrent protection 10 0.6 B59880C0160A070 C880 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0120A062 A701 --- E69802 --- --- 120 0805 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 550 13 Overcurrent protection 18 0.6 B59755C0115A070 C755 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 25 160 9 Overcurrent protection 12.5 0.6 B59870C0160A070 C870 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 470 80 --- Overcurrent protection --- --- B59623A0090A062 A623 --- --- --- --- --- 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 440 9 Inrush current limiters 13.5 0.6 B59774C0115A070 C774 --- --- 620 0.6 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 50 265 6.5 Overcurrent protection 10 0.6 B59870C0130A070 C870 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 65 265 9 Overcurrent protection 12.5 0.6 B59875C0120A070 C875 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 13 Overcurrent protection 18 0.6 B59753C0120A070 C753 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks 50 135 6 Telecom 10 --- B59154U1135B140 U1154 --- E69802 --- --- --- --- --- --- --- --- 65 245 --- --- --- --- ---
Leaded disks, coated, 12 V 4.6 20 6.5 Overcurrent protection 10 0.6 B59985C0160A070 C985 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 480 16 Inrush current limiters 20.5 0.8 B59412C1130B070 C1412 40040539 E69802 680 2.1 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection 7.5 0.5 B59990C0120A070 C990 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Inrush current limiters 18 0.6 B59754C0120A070 C754 40040539 E69802 620 1.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0130A070 C100 --- --- --- --- 130 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection 10 0.6 B59980C0080A070 C980 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1155A070 M1100 --- E69802 --- --- 155 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 80 280 13 Inrush current limiters 18 0.6 B59752C0120A070 C752 40040539 E69802 400 1.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom 10.5 --- B59735T1120A062 T1735 --- E69802 --- --- --- --- --- --- --- --- 110 245 4.6 --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1145A070 M1100 --- E69802 --- --- 145 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0075A062 A601 --- E69802 --- --- 75 0603 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 --- Limit temperature sensors --- --- B59641A0105A562 A641 --- E69802 --- --- 105 0603 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0125A062 A641 --- E69802 --- --- 125 0603 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1160A070 M1100 --- E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 35 135 9 Overcurrent protection for telecom 11.5 --- B59835T1120A062 T1835 --- E69802 --- --- --- --- --- --- --- --- 115 245 4.6 --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.8 30 13.5 Overcurrent protection 17 0.6 B59955C0120A070 C955 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.8 20 13.5 Overcurrent protection 17 0.6 B59955C0160A070 C955 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1100A070 M1100 --- E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1080A070 M1100 --- E69802 --- --- 80 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.45 30 17.5 Overcurrent protection 21 0.6 B59945C0120A070 C945 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection 12.5 0.6 B59970C0120A070 C970 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1120A070 M1100 --- E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.8 30 9 Overcurrent protection 12.5 0.6 B59975C0120A070 C975 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection 17 0.6 B59950C0120A070 C950 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection 18 0.6 B59751C0120A070 C751 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 265 --- Overcurrent protection --- --- B59907A0120B062 A907 --- X --- --- --- 1210 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1060A070 M1100 --- E69802 --- --- 60 --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 480 V AC 75 480 15 Inrush current limiters 20.5 0.8 B59471C1130A040 C471 --- --- 680 2.1 --- --- --- --- 15 --- --- --- --- --- --- --- ---
Sample kit - Inrush current limiters --- --- --- Inrush current limiters --- --- B59006Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rods, uncoated, 500 V 3500 --- --- Overcurrent protection --- --- B59404B0060A040 B404 --- --- --- --- --- --- --- --- --- 12.5 ±1 --- --- --- --- --- --- ---
PTC thermistors in housing 100 560 --- Inrush current limiters --- --- B59219J0130A020 J219 40040539 E69802 800 2.3 --- --- --- --- --- --- --- --- --- PBT plastic case, preferred types for new designs --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0130A062 A721 --- E69802 --- --- 130 0805 --- --- --- --- --- --- --- --- --- --- ---
Low power consumption 47 400 --- Motor starting --- --- B59551A0135A020 A551 --- E69802 --- --- --- --- >710 5 16.0 ±0.5 --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 150 160 4 Overcurrent protection 7.5 0.5 B59890C0160A070 C890 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0125A062 A421 --- E69802 --- --- 125 0402 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors 24 350 16 Motor starting --- --- B59590A0100A020 A590 --- --- --- --- --- --- 560 6 --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 440 9 Inrush current limiters 13.5 0.6 B59773C0120A070 C773 --- --- 620 0.6 --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disk 50 280 11.5 Inrush current limiter 15 0.85 B59051C1155A770 C1051-A 155-A770 --- --- 400 0.9 --- --- --- --- 11.5 --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.5 265 22 Overcurrent protection 25.5 0.8 B59810C0130A070 C810 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 550 V AC 500 550 16 Inrush current limiters 20.5 0.8 B59452C1135A070 C452 --- --- 780 2.3 --- --- --- --- 16 --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0110A040 C8 --- E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0095A062 A421 --- E69802 --- --- 95 0402 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1070A040 D1052 --- --- --- --- 70 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0075A062 A421 --- E69802 --- --- 75 0402 --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0100A040 C8 --- E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1080A040 D1052 --- --- --- --- 80 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 1500 550 6.5 Overcurrent protection 10 0.6 B59886C0120A070 C886 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- B59201P1120A062 P1201 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 150 265 4 Overcurrent protection 7.5 0.5 B59890C0080A070 C890 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0130A040 C8 --- E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 9 Overcurrent protection 13.5 0.6 B59772C0120A070 C772 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0140A040 C8 --- E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1100A040 D1052 --- --- --- --- 100 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 380 V up to 500 V 600 420 6.5 Overcurrent protection 10 0.6 B59884C0120A070 C884 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 125 80 --- Overcurrent protection --- --- B59707A0120A062 A707 --- X --- --- 120 1210 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1110A040 D1051 --- E69802 --- --- 110 --- --- --- 7.1 3.5 --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0070A062 A721 --- E69802 --- --- 70 0805 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 35 265 9 Overcurrent protection 12.5 0.6 B59872C0120A070 C872 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 260 9 Inrush current limiters 13.5 0.6 B59771C0120A070 C771 --- --- 370 0.6 --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 13 30 --- Overcurrent protection --- --- B59101P1120A062 P1101 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 220 60 --- Overcurrent protection --- --- B59622A0090A062 A622 --- --- --- --- --- 0603 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 55 30 --- Overcurrent protection --- --- B59607A0120A062 A607 --- X --- --- --- 1210 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0130A062 A701 --- E69802 --- --- 130 0805 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0140A062 A701 --- E69802 --- --- 140 0805 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0110A062 A701 --- E69802 --- --- 110 0805 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection 12.5 0.6 B59870C0080A070 C870 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 500 560 13 Inrush current limiters 18 0.6 B59755C0115A070 C755 --- E69802 800 1.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disk 50 280 11.5 Inrush current limiter 14.5 0.65 B59051C1155A070 C1051-A 155-A070 --- --- 400 0.9 --- --- --- --- 11.5 --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0135A062 A601 --- E69802 --- --- 135 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 65 265 9 Overcurrent protection 12.5 0.6 B59875C0120A570 C875 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 120 440 16 Overcurrent protection 20.5 0.8 B59412C1130B070 C1412 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 55 80 4 Overcurrent protection 7.5 0.5 B59990C0080A070 C990 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 55 265 9 Overcurrent protection 12.5 0.6 B59874C0120A070 C874 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0115A062 A601 --- E69802 --- --- 115 0603 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1170A070 M1100 --- E69802 --- --- 170 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection 14.5 0.6 B59960C0120A070 C960 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 4.6 30 6.5 Overcurrent protection 10 0.6 B59985C0120A070 C985 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0125A062 A601 --- E69802 --- --- 125 0603 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0090A062 A701 --- E69802 --- --- 90 0805 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 27 30 --- Overcurrent protection --- --- B59606A0110A062 A606 --- X --- --- --- 1210 --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Heating elements for high-voltage applications --- --- --- Heating elements --- --- B59005Z0999A199 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 8 80 9 Overcurrent protection 12.5 0.6 B59960C0130A070 C960 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, SMD 500 350 13.5 Inrush current limiters 11 --- B59404J0170A062 J404 --- --- 500 1 --- --- --- --- --- --- --- --- --- --- 150 --- ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection 10 0.6 B59880C0080A070 C880 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection 14.5 0.6 B59860C0120A070 C860 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 1.2 30 11 Overcurrent protection 14.5 0.6 B59965C0120A070 C965 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0085A062 A601 --- E69802 --- --- 85 0603 --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1150A070 M1100 --- E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 50 135 9 Overcurrent protection for telecom 10.5 --- B59750T1120A062 T1750 --- E69802 --- --- --- --- --- --- --- --- 90 245 2.5 --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0140A070 C100 --- --- --- --- 140 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 25 80 6.5 Overcurrent protection 10 0.6 B59980C0120A070 C980 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 10 265 13.5 Overcurrent protection 17 0.6 B59850C0120A570 C850 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0120A070 C100 --- --- --- --- 120 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 32 --- Limit temperature sensors --- --- B59641A0095A562 A641 --- E69802 --- --- 95 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 5.6 80 11 Overcurrent protection 14.5 0.6 B59960C0080A070 C960 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks 50 135 9 Telecom 13 --- B59184C1130A151 C1184 --- E69802 --- --- --- --- --- --- --- --- 100 245 --- --- --- --- ---
Leaded disks, coated, 230 V 13 265 11 Overcurrent protection 14.5 0.6 B59850C0130A070 C850 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 10 160 13.5 Overcurrent protection 17 0.6 B59850C0160A070 C850 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 280 13 Inrush current limiters 18 0.6 B59751C0120A070 C751 40040539 E69802 400 1.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 20 80 6.5 Overcurrent protection 10 0.6 B59970C0130A070 C970 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0080A070 C100 --- --- --- --- 80 --- --- --- --- --- --- --- --- --- --- --- ---
Rods, uncoated, 500 V 5500 --- --- Overcurrent protection --- --- B59406B0060A040 B406 --- --- --- --- --- --- --- --- --- 12.5 ±1 --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 9.4 80 9 Overcurrent protection 12.5 0.6 B59970C0080A070 C970 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 500 780 --- Inrush current limiters --- --- B59252J0140B020 J252 --- --- 1100 2.3 --- --- --- --- --- --- --- --- --- PBT plastic case, preferred types for new designs --- --- ---
Leaded disks, coated, 230 V 9 265 13.5 Overcurrent protection 17 0.6 B59840C0130A070 C840 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1090A070 M1100 --- E69802 --- --- 90 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 0.45 20 17.5 Overcurrent protection 21 0.6 B59945C0160A070 C945 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0100A070 C100 --- --- --- --- 100 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection 17 0.6 B59850C0080A070 C850 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Telecom pair protector (TPP), SMD 50 135 7.2 Overcurrent protection for telecom 9.9 --- B59650T1120A062 T1650 --- E69802 --- --- --- --- --- --- --- --- 90 245 2.5 --- --- --- ---
PTC thermistors in plastic case, 230 V 2000 265 --- Switching applications --- --- B59339A1202P020 J289 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 10 265 13.5 Overcurrent protection 17 0.6 B59850C0120A070 C850 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 4.9 80 11 Overcurrent protection 14.5 0.6 B59950C0130A070 C950 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1130A070 M1100 --- E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 3.7 80 13.5 Overcurrent protection 17 0.6 B59950C0080A070 C950 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 3.7 160 22 Overcurrent protection 25.5 0.6 B59830C0160A070 C830 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 3.7 265 22 Overcurrent protection 25.5 0.6 B59830C0120A070 C830 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 63 V 16 80 --- Overcurrent protection --- --- B59315P1080A062 P1315 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 0402, 0603 and 1210, 24 V up to 230 V 1500 400 --- Overcurrent protection --- --- B59907A0120A062 A907 --- --- --- --- --- 1210 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 5 265 17.5 Overcurrent protection 21 0.8 B59830C0130A070 C830 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 2.3 80 17.5 Overcurrent protection 21 0.6 B59940C0120A070 C940 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Overcurrent protection 18 0.6 B59750C0140A270 C750 --- --- --- --- --- --- --- --- 13 --- --- --- 245 --- 16 --- ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection 21 0.6 B59840C0120A070 C840 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 56 440 --- Inrush current limiters --- --- B59217J0130A020 J217 --- --- 620 2.3 --- --- --- --- --- --- --- --- --- PBT plastic case, preferred types for new designs --- --- ---
Leaded disks, coated, 63 V 1.2 80 22 Overcurrent protection 25.5 0.8 B59910C0130A070 C910 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 48 V 30 60 --- Heating elements --- --- B59210R0150A010 R210 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 18 175 ---
Rectangular, 230 V 1000 265 --- Heating elements --- --- B59102R0240A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 75 255 ---
PTC thermistors in plastic case, 230 V 5000 265 --- Switching applications --- --- B59339A1502P020 J29 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0160A040 C8 --- E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 1300 265 --- Heating elements --- --- B59102R0270A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 85 280 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0120A062 A721 --- E69802 --- --- 120 0805 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0135A062 A421 --- E69802 --- --- 135 0402 --- --- --- --- --- --- --- --- --- --- ---
Sample kit - Overcurrent protection --- --- --- Overcurrent protection --- --- B59002Z0999A099 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
PTC thermistors in housing 33 280 --- Inrush current limiters --- --- B59213J0130A020 J213 --- --- 400 1.1 --- --- --- --- --- --- --- --- --- PBT plastic case, preferred types for new designs --- --- ---
Leaded disks, coated, 63 V 2.2 80 17.5 Overcurrent protection 21 0.8 B59930C0130A070 C930 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 3.1 30 --- Overcurrent protection --- --- B59301P1080A062 P1301 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0130A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 105 160 ---
Disk shaped, 230 V 6000 265 --- Heating elements --- --- B59053A0220A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 640 235 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0090A562 A721 --- E69802 --- --- 90 0805 --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0150A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 90 180 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0090A040 C8 --- E69802 --- --- 90 --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0110A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 100 145 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0110A062 A721 --- E69802 --- --- 110 0805 --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0180A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 66 205 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59721A0100A062 A721 --- E69802 --- --- 100 0805 --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 1000 265 --- Heating elements --- --- B59102R0220A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 80 240 ---
Leaded disks, 260 V up to 1000 V 120 440 9 Overcurrent protection 13.5 0.6 B59771C0120A070 C771 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤100 30 --- Limit temperature sensors --- --- B59052D1110A040 D1052 --- --- --- --- 110 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59421A0115A062 A421 --- E69802 --- --- 115 0402 --- --- --- --- --- --- --- --- --- --- ---
SMDs, EIA sizes 3225 and 4032, 24 V 4.6 30 --- Overcurrent protection --- --- B59201P1080A062 P1201 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0085A062 A641 --- E69802 --- --- 85 0603 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0095A062 A641 --- E69802 --- --- 95 0603 --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0050A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 225 100 ---
Limit temp. sensors, leaded disks, coated, miniaturized ≤250 30 --- Limit temperature sensors --- --- B59008C0070A040 C8 --- E69802 --- --- 70 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 7500 1000 13 Overcurrent protection 18 0.6 B59758C0110A070 C758 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, probe assemblies ≤330 16 --- Limit temperature sensors --- --- B59051D1100A040 D1051 --- E69802 --- --- 100 --- --- --- 7.1 3.5 --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 120 265 6.5 Overcurrent protection 10 0.6 B59883C0120A570 C883 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 1100 550 9 Overcurrent protection 13.5 0.6 B59774C0115A070 C774 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0150A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 700 170 ---
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0180A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 530 200 ---
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0110A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 960 135 ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0070A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 130 115 ---
Disk shaped, 230 V 4200 265 --- Heating elements --- --- B59053A0130A010 A53 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 840 155 ---
Rectangular, 230 V 700 265 --- Heating elements --- --- B59102R0090A010 R102 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 115 130 ---
Leaded disks, coated, 380 V up to 500 V 1200 550 6.5 Overcurrent protection 10 0.6 B59885C0120A070 C885 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 45 265 9 Overcurrent protection 12.5 0.6 B59873C0120A070 C873 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 160 265 4 Overcurrent protection 7.5 0.6 B59880C0130A070 C880 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0100A062 A701 --- E69802 --- --- 100 0805 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 70 265 6.5 Overcurrent protection 10 0.6 B59880C0120A070 C880 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 600 V typical 1350 750 --- Heating elements 31.3 --- B59552U0195B010 U552 B 195 A 10 --- --- --- --- --- --- --- --- 39.7 --- --- --- --- --- 130 225 ---
Leaded disks, coated, 12 V, 24 V 13 30 4 Overcurrent protection 7.5 0.5 B59995C0120A070 C995 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V, lead-free series 70 265 6.5 Overcurrent protection 10 0.6 B59880C0120A570 C880 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Point level sensor, stainless steel case, water level sensing 40 ... 80 18 --- Sensors --- --- B59050D1100B040 D1050 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection 12.5 0.6 B59870C0120A070 C870 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0135A062 A641 --- E69802 --- --- 135 0603 --- --- --- --- --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 15 265 11 Overcurrent protection 14.5 0.6 B59860C0080B070 C860 --- E69802 --- --- --- --- --- --- 11 --- --- --- 180 --- 7.8 --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1180A070 M1100 --- E69802 --- --- 180 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0603 and 0805 680 32 --- Limit temperature sensors --- --- B59701A0070A062 A701 --- E69802 --- --- 70 0805 --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 800 V typical 6800 870 --- Heating elements 20.3 --- B59801R1180B010 R1801 B 180 A 10 --- --- --- --- --- --- --- --- 28 --- --- --- --- --- 650 215 ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0145A062 A641 --- E69802 --- --- 145 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 25 265 9 Overcurrent protection 12.5 0.6 B59860C0130A070 C860 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.2 20 11 Overcurrent protection 14.5 0.6 B59965C0160A070 C965 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 110 V 15 160 11 Overcurrent protection 14.5 0.6 B59860C0160A070 C860 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 150 440 13 Overcurrent protection 18 0.6 B59754C0120A070 C754 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0095A062 A601 --- E69802 --- --- 95 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V 1.8 20 9 Overcurrent protection 12.5 0.6 B59975C0160A070 C975 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, leaded disks, coated ≤100 30 --- Limit temperature sensors --- --- B59100C0110A070 C100 --- --- --- --- 110 --- --- --- --- --- --- --- --- --- --- --- ---
Over current protection, leaded disks, coated, 265 V AC 10 265 13.5 Overcurrent protection 17 0.6 B59850C0120A370 C850 --- E69802 --- --- --- --- --- --- 13.5 --- --- --- 400 --- 6.4 --- ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1140A070 M1100 --- E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0115A062 A641 --- E69802 --- --- 115 0603 --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 63 V 62 80 4 Overcurrent protection 7.5 0.6 B59980C0130A070 C980 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA case sizes 0402, 0603, 0805 470 --- --- Limit temperature sensors --- --- B59601A0105A062 A601 --- E69802 --- --- 105 0603 --- --- --- --- --- --- --- --- --- --- ---
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470 --- --- Limit temperature sensors --- --- B59641A0105A062 A641 --- E69802 --- --- 105 0603 --- --- --- --- --- --- --- --- --- --- ---
Inrush current limiter, SMD 1000 700 13.5 Inrush current limiters 11 --- B59405J0170A062 J405-A170-A62 --- --- 500 1 --- --- --- --- --- --- --- --- --- --- 150 --- ---
Leaded disks, 260 V up to 1000 V 120 440 13 Inrush current limiters 18 0.6 B59753C0120A070 C753 40040539 E69802 620 1.4 --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 230 V 15 265 11 Overcurrent protection 14.5 0.6 B59860C0080A070 C860 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 50 440 13 Overcurrent protection 18 0.6 B59752C0120A070 C752 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0120A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 4 140 ---
Telecom pair protector (TPP), SMD 35 135 7.2 Overcurrent protection for telecom 9.9 --- B59635T1120A062 T1635 --- E69802 --- --- --- --- --- --- --- --- 110 245 4.6 --- --- --- ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0160A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 3 165 ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1110A070 M1100 --- E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- ---
Leaded disks, 260 V up to 1000 V 25 280 13 Inrush current limiters 18 0.6 B59750C0120A070 C750 40040539 E69802 400 1 --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 12 V 6.4 24 --- Heating elements --- --- B59041R0220A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 1 230 ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0080A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 4 95 ---
Leaded disks, coated, 110 V 6 160 17.5 Overcurrent protection 21 0.6 B59840C0160A070 C840 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0180A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 3 185 ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0220A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 2 220 ---
PTC thermistors in plastic case, 230 V 500 265 --- Switching applications --- --- B59339A1501P020 J286 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0080A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 1 105 ---
Inrush current limiter, leaded disks, coated, 280 V AC 25 280 13 Inrush current limiters 18 0.6 B59750C0140A070 C750 --- --- 400 0.72 --- --- --- --- 13 --- --- --- --- --- --- --- ---
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0120A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 1 145 ---
Disk shaped, 12 V ≥320 30 --- Heating elements --- --- B59060A0000A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 20 40 ---
PTC thermistors in housing 22 280 --- Inrush current limiters --- --- B59215J0130A020 J215 --- --- 400 2.3 --- --- --- --- --- --- --- --- --- PBT plastic case, preferred types for new designs --- --- ---
Rectangular, 400 V 3000 600 --- Heating elements --- --- B59249R0155B010 R249 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 220 190 ---
Sample kit - Heating elements for 12 V applications --- --- --- Heating elements --- --- B59004Z0999A299 Kit --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, single sensors 44 350 16 Motor starting --- --- B59598A0090A020 A598 --- --- --- --- --- --- 560 5 --- --- --- --- --- --- --- --- ---
Leaded disks, coated, 12 V, 24 V 0.3 30 22 Overcurrent protection 25.5 0.6 B59935C0120A070 C935 --- E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0160A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 0.75 180 ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0040A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 4 70 ---
Motor protection, single sensors ≤100 30 --- Sensors --- --- B59100M1070A070 M1100 --- E69802 --- --- 70 --- --- --- --- --- --- --- --- --- --- --- ---
Disk shaped, 12 V 9 30 --- Heating elements --- --- B59060A0060A010 A60 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 5 80 ---
Leaded disks, coated, 230 V 6 265 17.5 Overcurrent protection 21 0.6 B59840C0080A070 C840 104843 E69802 --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---
Rectangular, 12 V 3.2 24 --- Heating elements --- --- B59041R0180A010 R41 --- --- --- --- --- --- --- --- --- --- --- --- --- --- 0.75 200 ---
Standard sizes 15 350 --- Motor starting --- --- B59196A0120A020 A196 87406 E69802 --- --- --- --- >700 8 19.5 ±0.5 --- --- --- --- --- --- --- 101-QA-5
Standard sizes 33 355 --- Motor starting --- --- B59501A0135A020 A501 87406 E69802 --- --- --- --- >700 6 19.5 +0.5 --- --- --- --- --- --- --- 101-QA-5
Standard sizes 38 400 --- Motor starting --- --- B59314A0120B010 A314 --- E69802 --- --- --- --- >800 9 20.0 +0.2/-0.8 --- --- --- --- --- --- --- ---
Standard sizes 22 300 --- Motor starting --- --- B59524A0135A020 A524 --- E69802 --- --- --- --- >600 7 19.5 ±0.5 --- --- --- --- --- --- --- ---
Standard sizes 33 350 --- Motor starting --- --- B59197A0120B020 A197 87406 E69802 --- --- --- --- >700 9 19.5 ±0.5 --- --- --- --- --- --- --- 101-QA-5
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1150A070 M1300 --- E69802 --- --- 150 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1100A070 M1300 --- E69802 --- --- 100 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1180A070 M1300 --- E69802 --- --- 180 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1130A070 M1300 --- E69802 --- --- 130 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1140A070 M1300 --- E69802 --- --- 140 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1155A070 M1300 --- E69802 --- --- 155 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1110A070 M1300 --- E69802 --- --- 110 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1160A070 M1300 --- E69802 --- --- 160 --- --- --- --- --- --- --- --- --- --- --- ---
Motor protection, triple sensors ≤300 30 --- Sensors --- --- B59300M1120A070 M1300 --- E69802 --- --- 120 --- --- --- --- --- --- --- --- --- --- --- ---
Point level sensor, glass-encapsulated, oil level sensing 140 ±60 25 --- Sensors --- --- B59011E0160A040 E11 --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- --- ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list