TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

Number of hits: 6
PDF Inventory Capacitance (µF) Capacitance tolerance (%) Rated voltage (V DC) RMS voltage (V AC) Dielectric/Style Packing type Rate of voltage rise (V/µs) Design Lead spacing (mm) Style Technology Type Ordering code Width (max.) (mm) Height (max.) (mm) Length (max.) (mm) AEC-Q200
3.3 ±20 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0335M000 6 12 13 yes
2.2 ±5 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0225J000 5 11 13 yes
3.3 ±10 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0335K000 6 12 13 yes
2.2 ±10 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0225K000 5 11 13 yes
3.3 ±5 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0335J000 6 12 13 yes
2.2 ±20 63 40 Polyester Untaped 50 Radial, Boxed 10 MKT Stacked B32521 B32521C0225M000 5 11 13 yes

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

Export list