TDK Electronics · TDK Europe

AI Data Center Electronics

Built for the edge of what’s possible

 Header Pic SM
 Header Pic XL

AI Data Center Electronics

A complete portfolio engineered for your AI vision!

In AI Data Centers, performance no longer lives in one place. It emerges where power, signal and thermal domains interact – under rising density, load and complexity.

TDK spans all three, with components engineered to work together across the entire Data Center:

From Power Infrastructure to the Server Rack and Cooling.

Select your area to explore your relevant TDK solutions:


Three application areas, one connected portfolio.

Select your area to see all TDK components that support it – and the engineering challenge each one solves.

 

 _3D Model Power

Power Infrastructure

Empowering your AI Power Infrastructure designs.

Power infrastructure has to deliver more – in less space, with fewer losses and higher reliability. From PSU (Power Supply Units) to UPS (Uninterruptible Power Supplies) to SST (Solid-State Transformers), TDK components help engineers scale density, efficiency and protection across every stage of the power chain.

High Power Density

Deliver max power in minimal rack space.

Proven Safety

Shield critical AI circuits from power faults.

Future-Proof Efficiency

Minimize energy losses and reduce heat output.

Energy Storage

Store and stabilize energy where it's needed

Buffer the DC bus and bridge dynamic loads to keep power stable and reliable as AI demand changes rapidly.

Controlling

Measure temperature where it matters

Monitor critical thermal conditions across power electronics to support precise and reliable operation.

 _3D Model Server

Server Rack

Elevating your AI server rack designs.

From 48 V conversion to processor-level power and optical communication, TDK components support stable power delivery, signal quality and thermal monitoring across AI server designs.

High Density

Maximize board space with ultra-compact designs.

Thermal Edge

Components built for extreme AI heat profiles.

Signal Purity

Ensure flawless data rates at high frequencies.

DC-DC Converter: 48 V to 12 V

Master high-efficiency step-down conversion.

Achieve high-efficiency step-down conversion from 48 V to 12 V while maintaining a stable intermediate bus and minimizing ripple and power losses in compact server designs.

DC-DC Converter: 12 V to Core

Deliver stable power to the core processor

Convert 12 V to low core voltages while responding to fast load changes and monitoring thermal stress close to the load.

Bias Tee

Keep Power Clean for High-Speed Signals

Suppress noise on the power rail to support signal integrity and reliable operation in compact optical communication modules.

Embedded

Integrate more into less space

Free up valuable board space to enable more functionality within compact, high-density designs.

 _3D Model Cooling

Cooling

Empowering your advanced cooling designs.

Cooling systems demand precise, reliable sensing. Across air, liquid and chiller loops, TDK sensing and power technologies help monitor temperature, pressure and motor load-enabling accurate control and dependable performance, even under continuous AI workloads.

Robust Design

Ensure stable operation in extreme environments.

Top Efficiency

Minimize energy consumption of cooling units.

Exact Sensing

Highly accurate thermal and fluid monitoring.

Filtering

Achieve cleaner power by blocking electromagnetic noise effectively

Filter electrical electromagnetic interference (EMI) noise and improve Power Quality (PQ) in the cooling system’s power path to support reliable operation.

Conversion

Boost efficiency and minimize losses

Support stable, efficient power conversion with reliable DC-link performance.

Controlling

Monitor temperature and pressure with high precision.

Sense temperature and pressure across the loop – for precise control and reliable operation.

Valve/Pump Controlling

Drive precision into motion.

Combine precise sensing of valve position with motor load monitoring to support efficient pump and valve control.


Built for the edge of what’s possible.

From grid to core, TDK supports the entire AI data center – power, signal, thermal and protection – with components engineered to work behind the system, helping it performs as one. Fewer trade-offs where the domains meet. More room to push density, efficiency and reliability – right up to the physical limits AI hardware now operates at.

Discover TDK’s full portfolio for AI Data Center Infrastructure:

Continue the Conversation — Let’s talk AI.

Tell us what you’re working on – 
and where it gets difficult.

 Aline Pic

Aline Vérité

Global Sales Development AI

Connect on LinkedIn keyboard_arrow_right

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Interest is required
Message is required